目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
MR 2I 0...7 - Gearmotors MR 2I 0...7
Rossi
ES series Coaxial gearmotors (USA)
Powered by
CAD模型選擇
{rossi/es07_usa_motoriduttori_coassiali/mr_2i_0_7_usa_asmtab.prj},{NB=MR 2I 3 PC3A 71 C B5 B3 17.7},{GRANDEZZA=3},{ESECUZIONE=PC3A},{ESMOTORE=3},{MOTORTYPE=603},{I=17.70},{FC=B3},{MOTX=603, '71 C B5 ',1101, '71 A BX2 ' ,1102, '71 B BX2 ' ,1401, '80 C B5A ' ,1601, '80 B B5R ',1602, '80 C B5R ', 1901, '90 L B5B ',1902, '90 LB B5B ',1903, '90 LC B5B ',2301, '100 LB B5C ' },{MOTY=603, '71 C B5 ',1102, '71 B BX2 ' ,1401, '80 C B5A ' ,1601, '80 B B5R ',1602, '80 C B5R ',1901, '90 L B5B ',1902, '90 LB B5B ',1903, '90 LC B5B ',2301, '100 LB B5C '},{ESMOT1=3,'senza motore'},{ESMOT2= 3,'senza motore',2, 'autofrenante'},{PPATH=mr_2i_0_7_usa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
GRANDEZZA
Gear reducer size
ⁿ/ₐ
ESECUZIONE
Gear reducer design
ⁿ/ₐ
NEMA
NEMA C-face adapter
ⁿ/ₐ
P1
[Inch]
X
[Inch]
Y
[Inch]
Y1
[Inch]
W
[Inch]
W1
[Inch]
Y2
[Inch]
Y3
[Inch]
MR 2I 0 PC3A 56 B B5 B3 ...
0
PC3A
-
4.72
4.41
0.00
0.00
0.00
0.00
0.00
0.00
MR 2I 1 PC3A 63 B B5 B3 ...
1
PC3A
MPN 63 B5 - 56 C
5.51
4.84
0.00
0.00
0.00
0.00
2.70
8.60
MR 2I 2 PC3A 63 B BX1 B3...
2
PC3A
MPN 63 BX1 - 56 C
6.30
4.84
0.00
0.00
0.00
0.00
2.70
9.90
MR 2I 3 PC3A 71 C B5 B3 ...
3
PC3A
MPN 71 B5 - 56 C
6.30
5.51
0.00
0.00
0.00
0.00
2.70
9.90
MR 2I 4 PC3A 71 B BX5 B3...
4
PC3A
MPN 71 BX5 - 56 C
6.30
5.51
0.00
0.00
0.00
0.00
2.70
11.71
MR 2I 5 PC3A 80 C B5 B3 ...
5
PC3A
MPN 80 B5 - 56 C
7.87
6.26
0.00
0.00
0.00
0.00
2.70
12.11
MR 2I 6 PC3A 80 A B5 B3 ...
6
PC3A
MPN 80 B5 - 56 C
7.87
6.26
0.00
0.00
0.00
0.00
2.70
13.37
MR 2I 7 PC3A 90 LC B5 B3...
7
PC3A
MPN 90 B5 - 180 TC
7.87
6.97
0.00
0.00
0.00
0.00
2.70
13.76
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表