目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
R 2EB - 001...125 - 2 stages bevel helical
Rossi
EP series Planetary gear reducers and gearmotors
Powered by
CAD模型選擇
{rossi/ep10_motoriduttori_epicicloidali_new/r_2eb_asmtab.prj},{NB=R 2EB 018A 8.79Y H105M1 A10d C - 60x105 V3},{A3X=18.000},{DB24018=14.000},{LB24018=35.000},{A1=R},{A2=2EB},{A3=018},{A4=A},{A7X='C', 'C-cylindrical shaft end' , 'I', 'I-IEC electric motor adapter', 'J', 'J-bevel shaft end', 'U' , 'U-universal adapter', 'UH', 'UH-hydraulic motor adapter', 'UN', 'UN-NEMA electric motor adapter' ,'V', 'V-cylindrical with fan'},{A8XI='38x300','42x350','48x350','55x400','60x450','65x550','75x550'},{A8XC='60x105','60x105, IF'},{A8XJ='38x58','48x82'},{A5=8.79},{A6=H105M1 A10d},{A7=C},{A7BB=-},{A8=60x105},{A9=V3},{A10=-},{A11=No},{A12=-},{A13=0},{A14=-},{A16=No},{A17=-},{A18=-},{A19=-},{A20=-},{A21=-},{A32=-},{A22=},{A23=-},{A24=},{A25=},{A26=},{A27=},{A28=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
A1
Machine
ⁿ/ₐ
A2
Train or gears
ⁿ/ₐ
A3
Size
ⁿ/ₐ
A4
Stage composition
ⁿ/ₐ
R 2EB 001A 8.79Y C038M1 F...
R
2EB
001
A
R 2EB 002A 8.79Y C042M1 F...
R
2EB
002
A
R 2EB 003A 8.79Y H055M1 A...
R
2EB
003
A
R 2EB 004A 8.79Y H065M1 A...
R
2EB
004
A
R 2EB 006A 8.79Y H070M1 A...
R
2EB
006
A
R 2EB 009A 8.79Y H080M1 A...
R
2EB
009
A
R 2EB 012A 8.79Y H090M1 A...
R
2EB
012
A
R 2EB 015A 8.79Y H095M1 A...
R
2EB
015
A
R 2EB 018A 8.79Y H105M1 A...
R
2EB
018
A
R 2EB 021A 10.4Y H105M1 A...
R
2EB
021
A
R 2EB 022A 10.4Y C100M1 F...
R
2EB
022
A
R 2EB 030A 10.2Y C110M1 F...
R
2EB
030
A
R 2EB 031A 10.2Y C110M2 F...
R
2EB
031
A
R 2EB 042A 10.5Y C120M1 F...
R
2EB
042
A
R 2EB 043A 10.5Y C120M2 F...
R
2EB
043
A
R 2EB 060A 10.2Y C140M1 F...
R
2EB
060
A
R 2EB 061A 10.2Y Z120M2 F...
R
2EB
061
A
R 2EB 085A 10.4Y C160M1 F...
R
2EB
085
A
R 2EB 125A 10.4Y H180M1 A...
R
2EB
125
A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表