目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
S - industrial design - Solid Clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Insert clamps
Single-piece elements
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/rvs/rechtw_verb/steck_klem/einteilig/s_assytable.prj},{NB=16181800020#Steckklemmstck-S18/18},{A=18.100},{B=18.100},{C=33.000},{D=26.000},{E=32.000},{G=26.000},{K=62.000},{L=72.500},{H=16.500},{M=15.500},{P=21.000},{SCHLBR=3.000},{ST=5.000},{RK=21.500},{RKA=8.000},{RSKA=17.000},{ABRSKA=18.000},{DBO=6.500},{SW=10.500},{DLOGO=9.000},{ABLOGO=57.500},{TLOGO=1.500},{X=8.500},{BB=11.400},{FNENN=6.000},{KH=36.250},{KD=12.500},{FASE1=1.500},{FASE25=1.000},{RF=0.000},{IDNR=},{ARTIKEL=Steckklemmstück},{ARTIKELHELP=Steckklemmstck-S18/18},{TYPE=S 18/18},{CODE=161818000},{KLAVIS=verzinkte Schrauben},{OFLVIS=gleitgeschliffen},{ANFRAGE=Edelstahlschrauben},{S=M6x16},{KLEMMHEBELSNR=90210},{WARTUNGSINTVALL=Keine Notwendigkeit},{CNSMAT=Aluminium-Guss}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTIKEL
Article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
KLAVIS
Clamping A
ⁿ/ₐ
OFLVIS
surface
ⁿ/ₐ
ANFRAGE
On request
ⁿ/ₐ
A
clamp diameter A
[mm]
B
pin diameter
[mm]
C
pin length
[mm]
D
scaffold diameter
[mm]
E
length clamping A
ⁿ/ₐ
G
Outer diameter A
[mm]
K
length without clamping-eye
[mm]
L
Total length
[mm]
H
Distance fixing hole
[mm]
M
Länge Steckansatz
[mm]
P
Width clamping eye
[mm]
KLEMMHEBELSNR
Clamping Lever S
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
16181800020 Steckklemmstü...
Insert clamps
S 18/18
16181800020
Zinc plated screws
ground finish
stainless steel screws
18.100
18.100
33.000
26.000
32.000
26.000
62.000
72.500
16.500
15.500
21.000
90210
No Need
Cast aluminium
0.056
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
16202000020 Steckklemmstü...
Insert clamps
S 20/20
16202000020
Zinc plated screws
ground finish
stainless steel screws
20.000
20.000
42.000
40.000
45.000
40.000
87.000
95.000
22.500
25.000
33.000
9022201
No Need
Cast aluminium
0.195
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
16203000020 Steckklemmstü...
Insert clamps
S 20/30
16203000020
Zinc plated screws
ground finish
stainless steel screws
20.000
30.000
42.000
40.000
45.000
40.000
87.000
95.000
22.500
25.000
33.000
9022201
No Need
Cast aluminium
0.222
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
16252500020 Steckklemmstü...
Insert clamps
S 25/25
16252500020
Zinc plated screws
ground finish
stainless steel screws
25.100
25.100
42.000
40.000
45.000
40.000
87.000
100.000
22.500
25.000
33.000
9022201
No Need
Cast aluminium
0.187
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
16253000020 Steckklemmstü...
Insert clamps
S 25/30
16253000020
Zinc plated screws
ground finish
stainless steel screws
25.100
30.000
42.000
40.000
45.000
40.000
87.000
95.000
22.500
25.000
33.000
9022201
No Need
Cast aluminium
0.191
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
16303000020 Steckklemmstü...
Insert clamps
S 30/30
16303000020
Zinc plated screws
ground finish
stainless steel screws
30.100
30.100
42.000
40.000
45.000
40.000
87.000
100.000
22.500
25.000
33.000
9022201
No Need
Cast aluminium
0.173
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
16404000020 Steckklemmstü...
Insert clamps
S 40/40
16404000020
Zinc plated screws
ground finish
stainless steel screws
40.170
40.170
57.000
56.000
60.000
56.000
87.000
135.000
33.000
32.000
40.000
90250
No Need
Cast aluminium
0.42
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
16505000020 Steckklemmstü...
Insert clamps
S 50/50
16505000020
Zinc plated screws
ground finish
stainless steel screws
50.200
50.000
67.000
66.000
70.000
66.000
137.000
154.000
38.000
36.000
45.000
90251
No Need
Cast aluminium
0.625
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
16606000020 Steckklemmstü...
Insert clamps
S 60/60
16606000020
Zinc plated screws
ground finish
stainless steel screws
60.270
60.100
82.000
80.000
85.000
80.000
165.000
188.000
47.000
43.000
58.000
9025301
No Need
Cast aluminium
1.134
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表