目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
KD - industrial design - Solid Clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Cross clamps
Single-piece elements
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/rvs/rechtw_verb/kreuz_klem/einteilig/kd_assytable.prj},{NB=102012010200#ID-Kreuz_KD},{A=20.100},{B=12.100},{C=27.000},{D=40.000},{E=33.000},{G=40.000},{H=23.500},{K=60.000},{L=84.000},{P=21.000},{Q=33.000},{R=65.000},{SCHLBR1=4.000},{SCHLBR2=3.000},{STA=8.000},{STB=5.000},{WKA=60.000},{RKA1=9.500},{RKA2=9.000},{RKD=42.000},{RKE=25.500},{RSKA=12.500},{RSKA2=0.000},{ABRSKA=5.000},{ABRSKA2=6.000},{DBO=8.500},{DBO2=6.500},{SW=13.000},{SW2=10.500},{DLOGO=10.000},{ABLOGO=0.000},{TLOGO=2.000},{X=0.750},{BB=23.500},{BB2=0.000},{FNENN1=8.000},{FNENN2=6.000},{R2=0.000},{ABKAA=22.500},{ABKAB=15.500},{AV1=0.500},{AV2=1.000},{ABRSKAY=0.000},{ABRSKAY2=0.000},{SCHRAUBUNGLEICH=2},{FONT=4.0},{CNSMASSEXACT=0.175},{IDNR=},{ARTIKEL=Kreuzklemmstück}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTIKEL
Article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
KLAVIS
Clamping A
ⁿ/ₐ
KLBVIS
Clamping B
ⁿ/ₐ
OFLVIS
surface
ⁿ/ₐ
ANFRAGE
On request
ⁿ/ₐ
A
clamp diameter A
[mm]
B
clamp diameter B
[mm]
C
distance centerlines
[mm]
D
Width
[mm]
E
Width
[mm]
G
Outer diameter A
[mm]
H
Outer diameter B
[mm]
K
Distance outline
[mm]
L
Total length
[mm]
P
Width clamping eye
[mm]
Q
Width clamping eye
[mm]
R
distance clamping eye - centerline
[mm]
KLEMMHEBELSNR
Clamping Lever S
ⁿ/ₐ
KLEMMHEBELSNRT
Clamping Lever T
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
standard delivery time after receipt of order
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
102012010200#Kreuzklemmst...
Cross clamp
KD 20x12
102012010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
20.100
12.100
27.000
40.000
33.000
40.000
23.500
60.000
84.000
21.000
33.000
65.000
90209
9022201
No Need
Cast aluminium
0.175
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
102014010200#Kreuzklemmst...
Cross clamp
KD 20x14
102014010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
20.100
14.100
27.000
40.000
33.000
40.000
23.500
60.000
84.000
21.000
33.000
65.000
90209
9022201
No Need
Cast aluminium
0.172
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
102015010200#Kreuzklemmst...
Cross clamp
KD 20x15
102015010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
20.100
15.100
27.000
40.000
33.000
40.000
23.500
60.000
84.000
21.000
33.000
65.000
90209
9022201
No Need
Cast aluminium
0.170
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
102016010200#Kreuzklemmst...
Cross clamp
KD 20x16
102016010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
20.100
16.100
27.000
40.000
33.000
40.000
23.500
60.000
84.000
21.000
33.000
65.000
90209
9022201
No Need
Cast aluminium
0.168
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
102018010200#Kreuzklemmst...
Cross clamp
KD 20x18
102018010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
20.100
18.100
27.000
40.000
33.000
40.000
23.500
60.000
84.000
21.000
33.000
65.000
90209
9022201
No Need
Cast aluminium
0.163
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
102512010200#Kreuzklemmst...
Cross clamp
KD 25x12
102512010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
25.100
12.100
27.000
40.000
33.000
40.000
23.500
60.000
84.000
33.000
21.000
65.000
90209
90222
No Need
Cast aluminium
0.157
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
102514010200#Kreuzklemmst...
Cross clamp
KD 25x14
102514010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
25.100
14.100
27.000
40.000
33.000
40.000
23.500
60.000
84.000
33.000
21.000
65.000
90209
90222
No Need
Cast aluminium
0.154
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
102515010200#Kreuzklemmst...
Cross clamp
KD 25x15
102515010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
25.100
15.100
27.000
40.000
33.000
40.000
23.500
60.000
84.000
33.000
21.000
65.000
90209
90222
No Need
Cast aluminium
0.152
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
102516010200#Kreuzklemmst...
Cross clamp
KD 25x16
102516010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
25.100
16.100
27.000
40.000
33.000
40.000
23.500
60.000
84.000
33.000
21.000
65.000
90209
90222
No Need
Cast aluminium
0.150
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
102518010200#Kreuzklemmst...
Cross clamp
KD 25x18
102518010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
25.100
18.100
27.000
40.000
33.000
40.000
23.500
60.000
84.000
33.000
21.000
65.000
90209
90222
No Need
Cast aluminium
0.146
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
103012010200#Kreuzklemmst...
Cross clamp
KD 30x12
103012010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
30.100
12.100
27.000
40.000
33.000
40.000
23.500
60.000
84.000
33.000
21.000
65.000
90209
90222
No Need
Cast aluminium
0.135
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
103014010200#Kreuzklemmst...
Cross clamp
KD 30x14
103014010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
30.100
14.100
27.000
40.000
33.000
40.000
23.500
60.000
84.000
21.000
33.000
65.000
90209
90222
No Need
Cast aluminium
0.132
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
103015010200#Kreuzklemmst...
Cross clamp
KD 30x15
103015010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
30.100
15.100
27.000
40.000
33.000
40.000
23.500
60.000
84.000
21.000
33.000
65.000
90209
90222
No Need
Cast aluminium
0.130
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
103016010200#Kreuzklemmst...
Cross clamp
KD 30x16
103016010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
30.100
16.100
27.000
40.000
33.000
40.000
23.500
60.000
84.000
21.000
33.000
65.000
90209
90222
No Need
Cast aluminium
0.128
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
103018010200#Kreuzklemmst...
Cross clamp
KD 30x18
103018010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
30.100
18.100
27.000
40.000
33.000
40.000
23.500
60.000
84.000
21.000
33.000
65.000
90209
90222
No Need
Cast aluminium
0.124
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
103220010200#Kreuzklemmst...
Cross clamp
KD 32x20
103220010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
32.200
20.100
36.000
50.000
40.000
52.000
32.000
60.000
110.000
40.000
33.000
86.500
9022201
90250
No Need
Cast aluminium
0.576
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
103520010200#Kreuzklemmst...
Cross clamp
KD 35x20
103520010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
35.200
20.100
36.000
50.000
40.000
52.000
32.000
60.000
110.000
40.000
33.000
86.500
9022201
90250
No Need
Cast aluminium
0.257
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
104020010200#Kreuzklemmst...
Cross clamp
KD 40x20
104020010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
40.170
20.100
36.000
50.000
40.000
52.000
32.000
60.000
110.000
40.000
33.000
86.500
9022201
90250
No Need
Cast aluminium
0.250
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
104030010200#Kreuzklemmst...
Cross clamp
KD 40(42)x30
104030010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
40.170
30.100
45.000
65.000
49.000
65.000
45.000
60.000
137.500
44.000
44.000
108.500
90251
90251
No Need
Cast aluminium
0.659
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
105025010200#Kreuzklemmst...
Cross clamp
KD 50x25
105025010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
50.220
25.100
45.000
65.000
49.000
65.000
45.000
60.000
137.500
44.000
44.000
108.500
90251
90251
No Need
Cast aluminium
0.576
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
105030010200#Kreuzklemmst...
Cross clamp
KD 50x30
105030010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
50.220
30.100
45.000
65.000
49.000
65.000
45.000
60.000
137.500
44.000
44.000
108.500
90251
90251
No Need
Cast aluminium
0.564
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
106040010200#Kreuzklemmst...
Cross clamp
KD 60x40
106040010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
60.270
40.220
60.000
80.000
70.000
75.000
65.000
130.000
180.000
58.000
53.000
148.000
9025501
9025301
No Need
Cast aluminium
1.163
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
106048010200#Kreuzklemmst...
Cross clamp
KD 60x48
106048010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
60.270
48.270
60.000
80.000
70.000
75.000
65.000
130.000
180.000
58.000
53.000
148.000
9025501
9025301
No Need
Cast aluminium
1.059
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
106050010200#Kreuzklemmst...
Cross clamp
KD 60x50
106050010200
Zinc plated screws
Zinc plated screws
ground finish
stainless steel screws
60.270
50.270
60.000
80.000
70.000
75.000
65.000
130.000
180.000
58.000
53.000
148.000
9025501
9025301
No Need
Cast aluminium
1.027
2 Days after reciept of o...
DE71223010
23-35-01-90
76169910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表