目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Klemmhebel VT - Connection technology
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Functional Profiles
Connection types
Angle connection
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/funktionsprofile/verbindungstechniken/profile_winklig_verbinden/profi_gelenk_ausl_kh_bt.prj},{NB=4016665#},{ARTIKEL=Hebel fuer Handverstellung},{EINSATZ=Profil-Gelenk 40},{TYPE=35},{RF=1},{BEST=4016665},{BESTZN=90224},{BESTVA=4016665},{MAT=V},{A=65},{B=43.5},{C=31},{D=M8},{DN=8},{DK=6.47},{E=8.5},{G=20°},{H=35},{K=13},{L=47.5},{M=18.0},{HINWEISVPE=keine},{CNSMASSEXACT=0.090},{CNSSTDDTIME=1 Woche},{ECLASS80=23-01-05-90},{WARENNUMMER=73181595}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
ⁿ/ₐ
E
[mm]
G
ⁿ/ₐ
H
[mm]
K
[mm]
L
[mm]
M
[mm]
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
4016665##
Hebel fuer Handverstellun...
35
4016665
65
43.5
31
M8
8.5
20°
35
13
47.5
18.0
none
0.090
1 Week after receipt of o...
23-01-05-90
73181595
4016666##
Hebel fuer Handverstellun...
80
4016666
80
45.0
36
M8
8.5
20°
80
13
49.0
18.0
none
0.148
1 Week after receipt of o...
23-01-05-90
73181595
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表