Nederlands
polski
português
русский
Türkçe
中文
中文
QA認證資訊
目錄: Rollon
Created: 19.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rollon
Fixing brackets
Rollon
Actuators
高性能密封式直线模组,适用于脏污环境:PLUS SYSTEM
Robot Accessories
Powered by
CAD模型選擇
{rollon/13_actuators/plus_system/robot_accessories/fixing_brackets.prj},{NB=1000958},{CODE=1000958},{UNIT=ELM 50, ROBOT 100},{N=0.0},{CFS=-},{VERS=ROBOT},{A=20.0},{B=6.0},{C=16.0},{D=-},{E=10.0},{F=5.5},{H=0.0},{L=35.0},{D1=9.5},{D2=5.3},{H1=14.0},{L1=17.5},{E1=1.0},{B1=3.0},{O=2.3},{F1=8.0},{F2=4.0},{VER=1},{TH=0},{ESMART=0},{RSMART=0},{ROBOT=1},{SC=0},{HVE=0},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
ⁿ/ₐ
UNIT
Unit type
ⁿ/ₐ
N
Holes
[mm]
CFS
Counterbore for screw
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
ⁿ/ₐ
E
[mm]
F
[mm]
H
[mm]
L
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
L1
[mm]
E1
[mm]
B1
[mm]
O
[mm]
F1
[mm]
F2
[mm]
1000958
1000958
ELM 50, ROBOT 100
0.0
-
20.0
6.0
16.0
-
10.0
5.5
0.0
35.0
9.5
5.3
14.0
17.5
1.0
3.0
2.3
8.0
4.0
1001061
1001061
ROBOT 130
0.0
-
20.0
7.0
16.0
-
12.7
7.0
0.0
50.0
10.5
6.5
18.7
25.0
1.0
3.0
5.0
4.0
2.0
1001233
1001233
ELM 110, ROBOT 160 / 220
0.0
-
36.5
10.0
31.0
-
18.5
10.5
0.0
100.0
16.5
10.5
28.5
50.0
2.0
2.0
8.0
6.0
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表