slovenčina
English
XF/XLF-D - Fixed castor
Rollenbau
Stainless Steel Castors
Series XD up to max. 370 kg
XD-D
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_xd/xd_d/xf_d_asmtab.prj},{NB=XF 125 D},{ORDERNO=XF 125 D},{WDAB=125x38},{LC=90},{H=154},{TP=102x83},{HS=80x60},{HD=9},{WB=Nylon plain bearing},{VER=3},{BODY=XF 125 40},{SHAFT=XF 125 40},{WHEEL=125 D-12},{BD=12.000},{PD=55.000},{PPATH=xd_d_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
XF 80 D
XF 80 D
80x30
50
106
102x83
80x60
9
Nylon plain bearing
XF 100 D
XF 100 D
100x30
75
128
102x83
80x60
9
Nylon plain bearing
XF 125 D
XF 125 D
125x38
90
154
102x83
80x60
9
Nylon plain bearing
XF 150 D
XF 150 D
150x40
125
181
135x110
105x80
11
Nylon plain bearing
XLF 150 D
XLF 150 D
150x40
125
181
102x83
80x60
9
Nylon plain bearing
XF 200 D
XF 200 D
200x50
205
240
135x110
105x80
11
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表