slovenčina
English
QXF-PK/P - Fixed castor
Rollenbau
Stainless Steel Castors
Series QX up to max. 1300 kg
QX-P
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_qx/qx_p/qxf_pk_p_asmtab.prj},{NB=QXF 151 P},{ORDERNO=QXF 151 P},{WDAB=150x45},{LC=800},{H=211},{TP=140x110},{HS=105x80},{HD=12.5},{SR=0},{WB=Nylon plain bearing},{VER=3},{VERB=2},{VERS=2},{WHEEL=151 P-20},{BD=20},{PPATH=qx_pk_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
QXF 126 PK
QXF 126 PK
125x45
700
177
140x110
105x80
12.5
Ball bearing
QXF 126 P
QXF 126 P
125x45
700
177
140x110
105x80
12.5
Nylon plain bearing
QXF 151 PK
QXF 151 PK
150x48
900
211
140x110
105x80
12.5
Ball bearing
QXF 151 P
QXF 151 P
150x45
800
211
140x110
105x80
12.5
Nylon plain bearing
QXF 161 PK
QXF 161 PK
160x50
850
216
140x110
105x80
12.5
Ball bearing
QXF 161 P
QXF 161 P
160x50
850
216
140x110
105x80
12.5
Nylon plain bearing
QXF 201 PK
QXF 201 PK
200x50
1200
250
140x110
105x80
12.5
Ball bearing
QXF 201 P
QXF 201 P
200x50
1200
250
140x110
105x80
12.5
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表