slovenčina
English
CR-CK/CB - Swivel castor
Rollenbau
Medium Duty Castors
Series CR up to max. 300 kg
CR-C
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cr/cr_c/cr_c_sc_asmtab.prj},{NB=CR 150 CK},{ORDERNO=CR 150 CK},{WDAB=150x40},{WHEEL=150 CK 10},{LC=170},{H=181},{HD=12.5},{SR=126.0},{WB=Ball bearing},{VER1=C},{PPATH=../cr_asmtpl.prj},{VER2=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CR 80 CK
CR 80 CK
80x30
60
106
12.5
73.0
Ball bearing
CR 80 CB
CR 80 CB
80x30
60
106
12.5
73.0
Roller bearing
CR 100 CK
CR 100 CK
100x30
80
128
12.5
87.0
Ball bearing
CR 100 CB
CR 100 CB
100x30
80
128
12.5
87.0
Roller bearing
CR 125 CK
CR 125 CK
125x38
120
154
12.5
102.5
Ball bearing
CR 125 CB
CR 125 CB
125x38
120
154
12.5
102.5
Roller bearing
CR 150 CK
CR 150 CK
150x40
170
181
12.5
126.0
Ball bearing
CR 150 CB
CR 150 CB
150x40
170
181
12.5
126.0
Roller bearing
CR 160 CK
CR 160 CK
160x40
180
191
12.5
131.0
Ball bearing
CR 160 CB
CR 160 CB
160x40
180
191
12.5
131.0
Roller bearing
CR 180 CK
CR 180 CK
180x45
200
218
12.5
147.0
Ball bearing
CR 180 CB
CR 180 CB
180x45
200
218
12.5
147.0
Roller bearing
CR 200 CK
CR 200 CK
200x50
230
240
12.5
159.0
Ball bearing
CR 200 CB
CR 200 CB
200x50
230
240
12.5
159.0
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表