slovenčina
English
HR-PK/P - Levelling castor
Rollenbau
Medium Duty Castors
Levelling Castors up to max. 1000 kg
HR-P Levelling Castor
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/levelling_castors/hr_p/hr_p_asmtab.prj},{NB=HR 75 PK_(115)},{ORDERNO=HR 75 PK},{WDAB=75x40},{LC=300},{H=115},{H1=115},{H2=123},{TP=105x85},{HS=80x60},{HD=9},{SR=187.5},{WB=Ball bearing},{WHEEL=75 PK 12},{VER=2},{PPATH=lev_asmtpl.prj},{VER1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
HR 65 PK
HR 65 PK
65x30
150
105x85
80x60
9
150.0
Ball bearing
HR 75 PK
HR 75 PK
75x40
300
105x85
80x60
9
187.5
Ball bearing
HR 80 P
HR 80 P
80x30
200
105x85
80x60
9
190.0
Nylon plain bearing
HR 125 PK
HR 125 PK
125x45
450
135x110
105x80
13
252.5
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表