slovenčina
English
PDF-AELK - Fixed castor
Rollenbau
Heavy Duty Castors
Series PD up to max. 800 kg
PD-AEL
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_pd/pd_ael/pdf_aelk_asmtab.prj},{NB=PDF 102 AELK},{ORDERNO=PDF 102 AELK},{WDAB=100x32},{LC=150},{H=138},{TP=105x85},{HS=80x60},{HD=8.5},{SR=92.0},{WB=Ball bearing},{WHEEL=102 AELK 8},{VER=11},{VER1=3},{VER2=2},{PPATH=parts/pd_ael_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
PDF 80 AELK
PDF 80 AELK
80x32
130
128
105x85
80x60
8.5
82.0
Ball bearing
PDF 102 AELK
PDF 102 AELK
100x32
150
138
105x85
80x60
8.5
92.0
Ball bearing
PDF 125 AELK
PDF 125 AELK
125X46
400
164
135x110
105x80
10.5
104.5
Ball bearing
PDF 160 ALELK
PDF 160 ALELK
160X46
450
200
135x110
105x80
10.5
128.0
Ball bearing
PDF 200 AELK
PDF 200 AELK
200X50
500
250
135x110
105x80
10.5
165.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表