目錄: Rodoset
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodoset
xy-RDUK - Screw spacer
Rodoset
Powered by
CAD模型選擇
{rodoset/xy-rduk.prj},{NB=xy-RDUK50-26},{IDNR=xy-RDUK50-26},{D=26.000},{H=90.000},{H1=119.000},{DH=29.000},{X=10.000},{M=97.000},{N=70.000},{F=5.000},{G=M6},{SW=6.000},{A=58.000},{B=28.000},{C=35.000},{CDCT=330},{CDCS=173},{CDCC=157},{GE=50.000},{GN=48.500},{XYM=70.000},{XYB=11.000},{XYK=6.000},{XYN=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Type
ⁿ/ₐ
D
Hole
[mm]
H
Min. height
[mm]
H1
Max. height
[mm]
DH
Stroke
[mm]
X
Stroke
[mm]
M
Lenght
[mm]
N
Width
[mm]
F
Hole
[mm]
G
Thread
ⁿ/ₐ
SW
Screw
[mm]
A
Centre distance
[mm]
B
Centre distance
[mm]
C
Centre distance
[mm]
CDCT
Overall max load
[kN]
CDCS
Load after screw tightening
[kN]
CDCC
Additional load
[kN]
xy-RDUK40-17,5
xy-RDUK40-17,5
17.500
76.000
99.000
23.000
9.000
84.000
58.000
5.000
M6
6.000
46.000
23.000
32.000
210
74
136
xy-RDUK40-22
xy-RDUK40-22
22.000
76.000
99.000
23.000
9.000
84.000
58.000
5.000
M6
6.000
46.000
23.000
32.000
210
120
90
xy-RDUK40-26
xy-RDUK40-26
26.000
76.000
99.000
23.000
9.000
84.000
58.000
5.000
M6
6.000
46.000
23.000
32.000
210
173
37
xy-RDUK50-22
xy-RDUK50-22
22.000
90.000
119.000
29.000
10.000
97.000
70.000
5.000
M6
6.000
58.000
28.000
35.000
330
120
210
xy-RDUK50-26
xy-RDUK50-26
26.000
90.000
119.000
29.000
10.000
97.000
70.000
5.000
M6
6.000
58.000
28.000
35.000
330
173
157
xy-RDUK50-33
xy-RDUK50-33
33.000
90.000
119.000
29.000
10.000
97.000
70.000
5.000
M6
6.000
58.000
28.000
35.000
330
277
53
xy-RDUK60-26
xy-RDUK60-26
26.000
104.000
143.000
39.000
12.000
116.000
80.000
8.000
M8
8.000
68.000
30.000
42.000
495
173
322
xy-RDUK60-33
xy-RDUK60-33
33.000
104.000
143.000
39.000
12.000
116.000
80.000
8.000
M8
8.000
68.000
30.000
42.000
495
277
218
xy-RDUK60-39
xy-RDUK60-39
39.000
104.000
143.000
39.000
12.000
116.000
80.000
8.000
M8
8.000
68.000
30.000
42.000
495
394
101
xy-RDUK80-39
xy-RDUK80-39
39.000
130.000
170.000
40.000
16.000
146.000
105.000
8.000
M8
8.000
90.000
40.000
52.000
920
394
526
xy-RDUK80-52
xy-RDUK80-52
52.000
130.000
170.000
40.000
16.000
146.000
105.000
8.000
M8
8.000
90.000
40.000
52.000
920
713
207
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 51800 - Hexagon nut DIN 934 - Brass
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 79410 - Retaining ring for bore DIN 472 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Polyamid-adapter for square tube
Rollenbau
27.09.2017
xy-RDUL - Screw spacer
Rodoset
30.11.2011
RDUS - Self-aligning screw spacer
Rodoset
30.11.2011
Polyamid-adapter for circural tube
Rollenbau
27.09.2017
Expander for square tube Core-Ø mm
Rollenbau
27.09.2017
xy-RDU - Screw spacer
Rodoset
30.11.2011
RDU - Screw spacer
Rodoset
30.11.2011
Reference 79450 - Retaining washer for shaft 864 heavy duty type - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
xy-RDUS - Screw spacer
Rodoset
30.11.2011
Expander for square tube Core-Ø mm
Rollenbau
27.09.2017
Counter plate according to EN 12532
Rollenbau
27.09.2017
Thread
Rollenbau
27.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表