目錄: Rhein-Nadel-Automation
Created: 24.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rhein-Nadel-Automation
SLL 400 - Linear feeder
Rhein-Nadel-Automation
Linear Feeders
Linear feeder series
Powered by
CAD模型選擇
{rna/linearfoerderer/baureihe/sll_400.prj},{NB=Linearförderer SLL400-600 S CE 110V/60Hz},{NAME=sll_400_600_s},{INAME=sll_400_600_s},{TYP=SLL400-600 S},{CNSORDERNO=31098043},{SPEZ=CE 110V/60Hz},{A=600},{B=440},{C=300},{C1=50},{C2=60},{C3=M4 / 4 tief},{F=75},{G=66},{G1=30},{H=103.000},{L=630.000},{M=8 kg},{N=6 kg},{O=900},{P=0,55 (A)},{Q=IP 54},{R=100 Hz},{S=1400},{T=UTL 2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
CNSORDERNO
Article No.
ⁿ/ₐ
SPEZ
specification
ⁿ/ₐ
A
vibrator top lenght
[mm]
B
lenght of counter mass
[mm]
C
mount dimension
[mm]
C1
[mm]
C2
[mm]
C3
ⁿ/ₐ
F
Total width
[mm]
G
oscillator wide
[mm]
G1
alternative fixing position
[mm]
H
Total height
[mm]
L
Total length
[mm]
M
Weight of linear feeder drive
ⁿ/ₐ
N
max. load of the linear track (including components)
ⁿ/ₐ
O
max. track length
[mm]
P
current consumtion
ⁿ/ₐ
Q
Type of protection
ⁿ/ₐ
R
vibrating frequency
ⁿ/ₐ
S
Connection cable length
[mm]
T
suitable stand type
ⁿ/ₐ
31098000
SLL400-400 B
31098000
CE 200V/50Hz
400
300
200
10
60
M4 / 4 tief
84
84
64
103.000
430.000
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098030
SLL400-400 S
31098030
CE 200V/50Hz
400
300
200
10
60
M4 / 4 tief
75
66
30
103.000
430.000
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098001
SLL400-400 B
31098001
CE 200V/60Hz
400
300
200
10
60
M4 / 4 tief
84
84
64
103.000
430.000
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098031
SLL400-400 S
31098031
CE 200V/60Hz
400
300
200
10
60
M4 / 4 tief
75
66
30
103.000
430.000
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098005
SLL400-400 B
31098005
CE 220V/50Hz
400
300
200
10
60
M4 / 4 tief
84
84
64
103.000
430.000
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098035
SLL400-400 S
31098035
CE 220V/50Hz
400
300
200
10
60
M4 / 4 tief
75
66
30
103.000
430.000
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098006
SLL400-400 B
31098006
CE 220V/60Hz
400
300
200
10
60
M4 / 4 tief
84
84
64
103.000
430.000
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098036
SLL400-400 S
31098036
CE 220V/60Hz
400
300
200
10
60
M4 / 4 tief
75
66
30
103.000
430.000
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098002
SLL400-400 B
31098002
CE 110V/50Hz
400
300
200
10
60
M4 / 4 tief
84
84
64
103.000
430.000
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098032
SLL400-400 S
31098032
CE 110V/50Hz
400
300
200
10
60
M4 / 4 tief
75
66
30
103.000
430.000
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098003
SLL400-400 B
31098003
CE 110V/60Hz
400
300
200
10
60
M4 / 4 tief
84
84
64
103.000
430.000
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098033
SLL400-400 S
31098033
CE 110V/60Hz
400
300
200
10
60
M4 / 4 tief
75
66
30
103.000
430.000
6,5 kg
5 kg
700
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098010
SLL400-600 B
31098010
CE 200V/50Hz
600
440
300
50
60
M4 / 4 tief
84
84
64
103.000
630.000
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098040
SLL400-600 S
31098040
CE 200V/50Hz
600
440
300
50
60
M4 / 4 tief
75
66
30
103.000
630.000
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098011
SLL400-600 B
31098011
CE 200V/60Hz
600
440
300
50
60
M4 / 4 tief
84
84
64
103.000
630.000
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098041
SLL400-600 S
31098041
CE 200V/60Hz
600
440
300
50
60
M4 / 4 tief
75
66
30
103.000
630.000
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098015
SLL400-600 B
31098015
CE 220V/50Hz
600
440
300
50
60
M4 / 4 tief
84
84
64
103.000
630.000
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098045
SLL400-600 S
31098045
CE 220V/50Hz
600
440
300
50
60
M4 / 4 tief
75
66
30
103.000
630.000
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098016
SLL400-600 B
31098016
CE 220V/60Hz
600
440
300
50
60
M4 / 4 tief
84
84
64
103.000
630.000
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098046
SLL400-600 S
31098046
CE 220V/60Hz
600
440
300
50
60
M4 / 4 tief
75
66
30
103.000
630.000
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098012
SLL400-600 B
31098012
CE 110V/50Hz
600
440
300
50
60
M4 / 4 tief
84
84
64
103.000
630.000
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098042
SLL400-600 S
31098042
CE 110V/50Hz
600
440
300
50
60
M4 / 4 tief
75
66
30
103.000
630.000
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098013
SLL400-600 B
31098013
CE 110V/60Hz
600
440
300
50
60
M4 / 4 tief
84
84
64
103.000
630.000
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098043
SLL400-600 S
31098043
CE 110V/60Hz
600
440
300
50
60
M4 / 4 tief
75
66
30
103.000
630.000
8 kg
6 kg
900
0,55 (A)
IP 54
100 Hz
1400
UTL 2
31098020
SLL400-800 B
31098020
CE 200V/50Hz
800
640
450
100
60
M4 / 4 tief
84
84
64
103.000
830.000
10 kg
7 kg
1100
0,55 (A)
IP 54
100 Hz
1400
UTL 2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SLL 175 - Linear feeder
Rhein-Nadel-Automation
04.04.2017
SLL 800 - Linear feeder
Rhein-Nadel-Automation
04.04.2017
250 - Vibratory Bowl Feeder
Rhein-Nadel-Automation
06.06.2017
SLL 400 UTL3-1 - Linear feeder
Rhein-Nadel-Automation
14.03.2019
BVL - Vibrating Hoppers
Rhein-Nadel-Automation
06.06.2017
400 - Vibratory Bowl Feeder
Rhein-Nadel-Automation
14.03.2019
ULJ3 - subbase
Rhein-Nadel-Automation
04.04.2017
SLL 804 - Linear feeder
Rhein-Nadel-Automation
04.04.2017
UTL3 - Installation broadening
Rhein-Nadel-Automation
04.04.2017
FP120 - conveyor
Rhein-Nadel-Automation
04.04.2017
BU-S - Belt Hoppers
Rhein-Nadel-Automation
06.06.2017
ULJ1 - subbase
Rhein-Nadel-Automation
04.04.2017
SLK - Linear feeder
Rhein-Nadel-Automation
27.04.2017
FP15E - single belt
Rhein-Nadel-Automation
04.04.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表