目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
PS punched rails 23 x 23 mm - for TS, SE
Rittal
系统附件
内部扩装
母线系统
Powered by
CAD模型選擇
{rittal/sys_zub/innenausbau/schienensysteme/ps_montageschienen_23_23.prj},{NB=4173.000 (2)},{BEST=4173.000},{DETAIL=2},{INFO=PDF Katalog},{BEZ=Montageschiene 23x23mm Länge=895mm für 1000 mm Schrankbreite, Höhe oder Tiefe},{BEZ1=PS Montageschienen 23 x 23 mm},{BEZ2=für TS, SE},{L=894},{BHT=1000},{B=1000},{H=1000},{T=1000},{GEW=6.876},{VE=12},{VERS=5},{A=35},{C=875},{INFOPAGE=hb34_s610},{CNSECLASS51=27-18-92-32},{CNSECLASS70=27-18-92-34},{CNSECLASS80=27-18-92-34},{CNSETIM40=EC002625},{BEZ3=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
L
深度
[mm]
BHT
for enclosure WHD
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
4169.000 (2)
4169.000
PS punched rails 23 x 23 ...
for TS, SE
294
400
2.256
27-18-92-32
27-18-92-34
27-18-92-34
EC002625
4170.000 (2)
4170.000
PS punched rails 23 x 23 ...
for TS, SE
394
500
3.048
27-18-92-32
27-18-92-34
27-18-92-34
EC002625
4171.000 (2)
4171.000
PS punched rails 23 x 23 ...
for TS, SE
494
600
3.816
27-18-92-32
27-18-92-34
27-18-92-34
EC002625
4172.000 (2)
4172.000
PS punched rails 23 x 23 ...
for TS, SE
694
800
5.364
27-18-92-32
27-18-92-34
27-18-92-34
EC002625
4173.000 (2)
4173.000
PS punched rails 23 x 23 ...
for TS, SE
894
1000
6.876
27-18-92-32
27-18-92-34
27-18-92-34
EC002625
4174.000 (2)
4174.000
PS punched rails 23 x 23 ...
for TS, SE
1094
1200
4.200
27-18-92-32
27-18-92-34
27-18-92-34
EC002625
4393.000 (2)
4393.000
PS punched rails 23 x 23 ...
for TS, SE
1294
1400
5.082
27-18-92-32
27-18-92-34
27-18-92-34
EC002625
4175.000 (2)
4175.000
PS punched rails 23 x 23 ...
for TS, SE
1494
1600
5.676
27-18-92-32
27-18-92-34
27-18-92-34
EC002625
4176.000 (2)
4176.000
PS punched rails 23 x 23 ...
for TS, SE
1694
1800
6.648
27-18-92-32
27-18-92-34
27-18-92-34
EC002625
4177.000 (2)
4177.000
PS punched rails 23 x 23 ...
for TS, SE
1894
2000
7.338
27-18-92-32
27-18-92-34
27-18-92-34
EC002625
4178.000 (2)
4178.000
PS punched rails 23 x 23 ...
for TS, SE
2094
2200
9.516
27-18-92-32
27-18-92-34
27-18-92-34
EC002625
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表