目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTC7 - Headed guide pillar for bushings
Rigon
Plastic
Ball guide
T4
Powered by
CAD模型選擇
{rigon/92_plastica/a4/t4/rtc7.prj},{NB=Colonne RTC7 18160},{SIG=RTC7},{COD=RTC7 18160},{D1=18},{L=160},{D2=22},{A=6},{B=7},{MAT=Acciaio 16Cr Ni 4 UNI 7846},{HD=62-64 HRC},{TR=Cementazione e tempera},{FIN=Finemente rettificata}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
h4
[mm]
L
-0.2
[mm]
D2
[mm]
A
[mm]
B
[mm]
MAT
Material
ⁿ/ₐ
HD
Surface hardness
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
Pillar RTC7 12080
RTC7
RTC7 12080
12
80
16
4
4
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC7 12100
RTC7
RTC7 12100
12
100
16
4
4
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC7 12120
RTC7
RTC7 12120
12
120
16
4
4
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC7 12140
RTC7
RTC7 12140
12
140
16
4
4
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC7 18100
RTC7
RTC7 18100
18
100
22
6
7
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC7 18120
RTC7
RTC7 18120
18
120
22
6
7
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC7 18140
RTC7
RTC7 18140
18
140
22
6
7
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC7 18160
RTC7
RTC7 18160
18
160
22
6
7
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC7 18200
RTC7
RTC7 18200
18
200
22
6
7
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC7 24160
RTC7
RTC7 24160
24
160
28
6
7
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC7 24200
RTC7
RTC7 24200
24
200
28
6
7
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC7 24240
RTC7
RTC7 24240
24
240
28
6
7
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC7 24300
RTC7
RTC7 24300
24
300
28
6
7
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC7 30160
RTC7
RTC7 30160
30
160
36
6
7
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC7 30200
RTC7
RTC7 30200
30
200
36
6
7
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC7 30240
RTC7
RTC7 30240
30
240
36
6
7
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Pillar RTC7 30300
RTC7
RTC7 30300
30
300
36
6
7
Steel 16Cr Ni 4 UNI 7846
62-64 HRC
Hardening and tempering
Finely grounded
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表