目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
MW - Special Springs StandardRectangular Wire
Rigon
Elastic elements
Cylindrical sprigs
Rectangular wire springs
Powered by
CAD模型選擇
{rigon/91_elementi_elastici/a9/f8_sg/mw.prj},{NB=MW 25X075},{CODE=MW 25X075},{DH=25},{DD=10.0},{B=6.90},{H=9.10},{L0=75},{R=1500.0},{FMAX1=8.0},{FMAX2=12000},{PCS=4}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DH
Hole Diameter
[mm]
DD
Rod Diameter
[mm]
B
b
[mm]
H
h
[mm]
L0
Free Length
[mm]
R
Spring Rate
[N/mm]
FMAX1
F max
[mm]
FMAX2
F max
[N]
PCS
Pieces
[PCS]
MW 16X020
MW 16X020
16
6.3
4.60
5.00
20
1818.0
2.2
4000
16
MW 16X035
MW 16X035
16
6.3
4.60
5.00
35
1000.0
4.0
4000
16
MW 16X050
MW 16X050
16
6.3
4.60
5.00
50
615.0
6.5
4000
12
MW 16X075
MW 16X075
16
6.3
4.60
5.00
75
400.0
10.0
4000
8
MW 16X100
MW 16X100
16
6.3
4.60
5.00
100
286.0
14.0
4000
8
MW 19X025
MW 19X025
19
8.0
5.10
6.50
25
2400.0
2.5
6000
16
MW 19X040
MW 19X040
19
8.0
5.10
6.50
40
1333.0
4.5
6000
16
MW 19X050
MW 19X050
19
8.0
5.10
6.50
50
1000.0
6.0
6000
12
MW 19X075
MW 19X075
19
8.0
5.10
6.50
75
600.0
10.0
6000
8
MW 19X100
MW 19X100
19
8.0
5.10
6.50
100
429.0
14.0
6000
8
MW 25X030
MW 25X030
25
10.0
6.90
9.10
30
4800.0
2.5
12000
10
MW 25X050
MW 25X050
25
10.0
6.90
9.10
50
2400.0
5.0
12000
10
MW 25X075
MW 25X075
25
10.0
6.90
9.10
75
1500.0
8.0
12000
4
MW 25X100
MW 25X100
25
10.0
6.90
9.10
100
1000.0
12.0
12000
4
MW 25X125
MW 25X125
25
10.0
6.90
9.10
125
857.0
14.0
12000
4
MW 32X035
MW 32X035
32
12.5
9.25
10.80
35
6667.0
3.0
20000
8
MW 32X050
MW 32X050
32
12.5
9.25
10.80
50
3636.0
5.5
20000
8
MW 32X075
MW 32X075
32
12.5
9.25
10.80
75
2222.0
9.0
20000
4
MW 32X100
MW 32X100
32
12.5
9.25
10.80
100
1538.0
13.0
20000
4
MW 32X125
MW 32X125
32
12.5
9.25
10.80
125
1250.0
16.0
20000
2
MW 32X150
MW 32X150
32
12.5
9.25
10.80
150
1053.0
19.0
20000
2
MW 38X040
MW 38X040
38
16.0
10.50
12.60
40
7143.0
3.5
25000
4
MW 38X050
MW 38X050
38
16.0
10.50
12.60
50
5000.0
5.0
25000
4
MW 38X075
MW 38X075
38
16.0
10.50
12.60
75
2778.0
9.0
25000
4
MW 38X100
MW 38X100
38
16.0
10.50
12.60
100
1923.0
13.0
25000
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
W Ø 25 - Hyper-strong
Royme
08.03.2023
AJTSSR,AJTSSL - Trapezoidal screw parts - nuts for 30 degree trapezoidal sc...
SRD-FA
04.04.2023
SCQ01_06 - Guide Shaft, Both Ends Of The Short Thread
Yiheda 3D Electronic Gallery
20.06.2024
R61 - Spacer disc for centring unit
Rigon
10.10.2023
R101 - Rondella di ritegno
Rigon
27.08.2021
BB12C - Designated type of internal thread at both ends of circular strut
HEFA
14.06.2024
TSM35R,TSM35L - Nut for 30 degree trapezoidal screw bearing assembly Straig...
PRiCi FA
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表