Union elbows
Riegler
Pneumatic products
Screw fittings and connectors
Push-in fittings
Nickel-plated brass, »click-clock« Series
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/schnellsteckverbinder/messing_vernickelt_serie_click-clock/winkel_verbinder.prj},{NB=748.006},{ARTNR=748.006},{SA=6},{L1=19.0},{L2=19.0},{VER=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
SA
For tube O.D.
[mm]
L1
[mm]
L2
[mm]
748.003
748.003
3
10.4
10.4
748.004
748.004
4
16.7
16.7
748.005
748.005
5
19.2
19.2
748.006
748.006
6
19.0
19.0
748.008
748.008
8
21.3
21.3
748.010
748.010
10
23.3
23.3
748.012
748.012
12
26.0
26.0
748.014
748.014
14
29.3
29.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表