Quick disconnect couplings DN 7.2, brass with a bare metal surface, male
Riegler
Pneumatic products
Hose couplings
One-hand quick disconnect couplings, one side sealing DN 7.2
Brass with a bare metal surface
Powered by
CAD模型選擇
{riegler/hauptkatalog/06_schlauchkupplungen/einstg_absper_einh-schnellverschlussk-nw_7-2/messing_blank/schn_nw_7_2_mb_aus.prj},{NB=243.01},{ARTNR=243.01},{ANSCHLUSS=G 1/4 aussen},{L=39.0},{SW=22},{D=25.0},{L1=9.0},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
L
Length
[mm]
SW
[mm]
D
[mm]
L1
[mm]
243.00
243.00
G 1/8 male
43.0
22
25.0
9.0
243.01
243.01
G 1/4 male
39.0
22
25.0
9.0
243.02
243.02
G 3/8 male
41.0
22
25.0
9.0
243.03
243.03
G 1/2 male
44.0
22
25.0
12.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表