Brass ball valves, single-acting actuator - spring to open
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves with pneumatic actuator
2-way brass ball valves, with pneumatic actuator
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelh_mit_pneu_dreh/2_wege_messkug_mit_pneu_stellan/mk_stant_einf_fedoff_asmtab.prj},{NB=350.412},{IDNR=},{ARTNR=350.412},{G=1},{DN=25},{SW=41},{L=90.0},{A=133.0},{B=148.0},{D=25.0},{NDM=33.249},{VER=1},{PPATH=messkug_stell_einf_fo/mk_stant_einfachw_federoffnend_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread Rp
ⁿ/ₐ
DN
[mm]
SW
[mm]
L
[mm]
A
[mm]
B
[mm]
D
[mm]
350.410
350.410
1/2
15
26
75.0
133.0
142.0
17.0
350.410/1
350.410/1
1/2
15
26
75.0
116.0
133.0
17.0
350.411
350.411
3/4
20
32
80.0
133.0
145.0
20.0
350.412
350.412
1
25
41
90.0
133.0
148.0
25.0
350.413
350.413
1 1/4
32
50
110.0
137.0
173.0
30.0
350.414
350.414
1 1/2
40
55
120.0
137.0
180.0
36.0
350.415
350.415
2
50
70
140.0
180.0
203.0
45.0
350.416
350.416
2 1/2
65
83
155.0
209.0
230.0
57.0
350.417
350.417
3
80
98
182.0
209.0
242.0
68.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表