5/3-way pilot valve, mid-position closed
Riegler
AirSentials
Cylinders and control valves
Pneumatic way valves
5/3-way pilot valves »4A« Series
Powered by
CAD模型選擇
{riegler/airsentials/04-zylinder-und-steuerventile/pneumatische-wegeventile/5_3-wegeventile_4a_pneu/4a100_c_asmtab.prj},{NB=516.6002},{ARTNU=516.6002},{AN=G 1/8},{DN=12},{FU=5/3-Wege},{DF=-},{SC=30},{MODEL=4A230C},{CODE=200 Series},{VALVE=Double air control 5/3 way exhaust center},{PORT=1/8''},{PZ=06},{INFO=PDF Catalogues},{X=6.0},{A=PT1/8},{B=0.0},{B1=PT1/8},{C=18.0},{D=37.0},{E=0.0},{F=0.0},{G=0.0},{PPATH=../5_2-wegeventile_4a_pneu/assemblies/4a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNU
Art. No.
ⁿ/ₐ
AN
Connection
ⁿ/ₐ
DN
ⁿ/ₐ
FU
Function
ⁿ/ₐ
DF
Flow rate
[l/min]
SC
Circuit diagram
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
B1
ⁿ/ₐ
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
516.6000
516.6000
M5
5
5/3-Wege
-
30
M5x0.8
27.0
-
42.5
0.0
14.0
33.5
0.0
516.6001
516.6001
G 1/8
9
5/3-Wege
-
30
PT1/8
28.0
-
41.5
1.0
16.0
32.5
3.0
516.6002
516.6002
G 1/8
12
5/3-Wege
-
30
PT1/8
0.0
PT1/8
18.0
37.0
0.0
0.0
0.0
516.6003
516.6003
G 1/4
12
5/3-Wege
-
30
PT1/8
0.0
PT1/4
21.0
35.5
3.0
0.0
0.0
516.6004
516.6004
G 1/4
18
5/3-Wege
-
30
PT1/4
0.0
PT1/4
22.0
44.5
0.0
0.0
0.0
516.6005
516.6005
G 3/8
18
5/3-Wege
-
30
PT1/4
0.0
PT3/8
24.0
43.5
4.0
0.0
0.0
516.6006
516.6006
G 1/2
30
5/3-Wege
-
30
-
0.0
-
0.0
0.0
0.0
0.0
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表