目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
NFC-25082 - Swivel Plate Casters - Swivel
Reid Supply
Feet, Casters & Isolation Mounts
Adjustable Leveling Feet & Accessories
Wheel Casters
Plate Casters
Swivel Plate Casters
Swivel Plate Casters
Powered by
CAD模型選擇
{reidsupply/l1_p00000000/l2_p01000000/l3_p01050000/l4_p01050200/l5_p01050202/p100240/nfc-25082.prj},{NB=NFC-25091},{PN=NFC-25091},{LOADCAPACITY=175.000},{DIA=3.000},{W=1.2500},{H=3.8125},{D=3.1250},{E=4.1250},{F=2.3750},{G=3.3750},{AMERSID=1094548},{APACID=-},{EMEAID=-},{CASTERTYPE=Swivel},{WHEELDIAMETERAND=3 x 1 1/4},{WHEELTYPE=Ruberex},{BEARING=Self Lube},{OVERALLHEIGHT=3 13/16},{SWIVELRADIUS=2 7/16},{MOUNTINGBOLT= 5/16},{CONFIGURATIONN1=Default},{CONFIGURATIONN2=Default},{CONFIGURATIONN3=NFC-25091},{CONFIGURATIONN4=Default},{CONFIGURATIONN5=Default},{CONFIGURATIONN6=Default},{CONFIGURATIONN7=Default},{CONFIGURATIONN8=Default},{STATENFC250821=S},{STATENFC250831=S},{STATENFC250911=R},{STATENFC251491=S},{STATENFC257481=S},{STATENFC257491=S},{STATENFC257521=S},{STATENFC257901=S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
CASTERTYPE
Caster Type
ⁿ/ₐ
WHEELDIAMETERAND
Wheel Diameter and Width
ⁿ/ₐ
WHEELTYPE
Wheel Type
ⁿ/ₐ
BEARING
Bearing
ⁿ/ₐ
LOADCAPACITY
Load Capacity
[Inch]
OVERALLHEIGHT
Overall Height
ⁿ/ₐ
SWIVELRADIUS
Swivel Radius
ⁿ/ₐ
MOUNTINGBOLT
Mounting Bolt
ⁿ/ₐ
NFC-25082
NFC-25082
1094604
-
-
Swivel
2 x 1
Ruberex
Self Lube
90.000
2 1/2
1 3/4
1/ 4
NFC-25086
NFC-25086
1094626
-
-
Swivel
2 x 1
Ruberex
Self Lube
90.000
2 1/2
1 3/4
1/ 4
NFC-25124
NFC-25124
1094592
-
-
Swivel
2 x 1
Rockite
Self Lube
150.000
2 1/2
1 3/4
1/ 4
NFC-25125
NFC-25125
1094528
-
-
Swivel
2 x 1
Rockite
Self Lube
150.000
2 1/2
1 3/4
1/ 4
NFC-25083
NFC-25083
1094627
-
-
Swivel
2 1/2 x 1 1/8
Ruberex
Self Lube
100.000
3 1/4
2 1/4
5/16
NFC-25128
NFC-25128
1094589
-
-
Swivel
2 1/2 x 1 1/8
Rockite
Self Lube
200.000
3 1/4
2 1/4
5/16
NFC-25091
NFC-25091
1094548
-
-
Swivel
3 x 1 1/4
Ruberex
Self Lube
175.000
3 13/16
2 7/16
5/16
NFC-25095
NFC-25095
1094565
-
-
Swivel
3 x 1 1/4
Ruberex
Self Lube
175.000
3 13/16
2 7/16
5/16
NFC-25136
NFC-25136
1094628
-
-
Swivel
3 x 1 1/4
Rockite
Self Lube
270.000
3 13/16
2 7/16
5/16
NFC-25179
NFC-25179
1094581
-
-
Swivel
3 x 1 1/4
Plaskite
Roller
300.000
3 13/16
2 7/16
5/16
NFC-25049
NFC-25049
1094545
-
-
Swivel
3 x 1 3/16
Sintered-Iron
Plain
300.000
3 13/16
2 7/16
5/16
NFC-25149
NFC-25149
1094527
-
-
Swivel
4 x 1 5/16
Rockite
Self Lube
350.000
5
3 3/16
3/ 8
NFC-25176
NFC-25176
1094630
-
-
Swivel
4 x 1 5/16
Rockite
Self Lube
350.000
5
3 3/16
3/ 8
NFC-25057
NFC-25057
1094574
-
-
Swivel
4 x 1 3/8
Sintered-Iron
Plain
450.000
5
3 3/16
3/ 8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表