目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
TCH-48 - Metal Pull Handles - Female Arch
Reid Supply
Knobs, Handles & Hand Wheels
Handles
One-Piece Pull Handles
Metal One-Piece Pull Handles
Rear Mount Metal One-Piece Pull Handles
Metal Pull Handles - Female Arch
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02010000/l4_n02010100/l5_n02010102/p131010/tch-48.prj},{NB=TCH-60},{PN=TCH-60},{AMERSID=1089234},{APACID=-},{EMEAID=-},{TYPE=Clear},{A=6.23},{L=7.64},{B=M8},{C=0.59},{D=2.05},{E=1.10},{F=0.53},{G=1.26},{B1=0.31496062992126},{A1=6.23000000000000},{R=1.069927},{URL=https://www.reidsupply.com/en-us/p/pull-handles-assemblies/tch-60}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Finish
ⁿ/ₐ
A
A Length Center to Center
[Inch]
L
L Handle Length
[Inch]
B
B Internal Thread Size
ⁿ/ₐ
C
C Depth Size
[Inch]
D
D Handle Height
[Inch]
E
E Handle Width
[Inch]
F
F Handle Thickness
[Inch]
G
G Base Length
[Inch]
TCH-48
TCH-48
1089230
-
-
Clear
4.72
5.75
M6
0.47
1.54
0.87
0.41
0.95
TCH-54
TCH-54
1089232
-
-
Clear
5.51
6.70
M8
0.59
1.77
0.98
0.47
1.10
TCH-60
TCH-60
1089234
-
-
Clear
6.23
7.64
M8
0.59
2.05
1.10
0.53
1.26
TCH-51
TCH-51
1089231
-
-
Black
4.72
5.75
M6
0.47
1.54
0.87
0.41
0.95
TCH-57
TCH-57
1089233
-
-
Black
5.51
6.70
M8
0.59
1.77
0.98
0.47
1.10
TCH-63
TCH-63
1089235
-
-
Black
6.23
7.64
M8
0.59
2.05
1.10
0.53
1.26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表