目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0132 - Bussola di iniezione - AGK-AGN-AGM-AG
PlaSteel
Ranco
Standard Parts for Moulds
sprue_bushes
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/sprue_bushes/r0132.prj},{NB=R0132-02-0004},{COD=R0132-02-0004},{TYPE=AGN},{D=38.000},{D1=3.500},{D2=18.000},{L=76.000},{K=20.000},{ANGLE=3.000},{MATERIAL=1.2312},{HARDNESS=48-52 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Codice di identif.
ⁿ/ₐ
TYPE
[mm]
D
[mm]
D1
[mm]
D2
[mm]
L
[mm]
K
[mm]
ANGLE
@
[mm]
MATERIAL
[mm]
HARDNESS
[mm]
R0132-02-0001
R0132-02-0001
AGK
28.000
2.500
12.000
46.000
16.000
3.000
1.2312
48-52 HRC
R0132-02-0002
R0132-02-0002
AGK
28.000
3.500
12.000
56.000
16.000
3.000
1.2312
48-52 HRC
R0132-02-0003
R0132-02-0003
AGN
38.000
2.500
18.000
46.000
20.000
3.000
1.2312
48-52 HRC
R0132-02-0004
R0132-02-0004
AGN
38.000
3.500
18.000
76.000
20.000
3.000
1.2312
48-52 HRC
R0132-02-0005
R0132-02-0005
AGM
38.000
3.500
18.000
76.000
26.000
3.000
1.2312
48-52 HRC
R0132-02-0006
R0132-02-0006
AGM
38.000
5.000
18.000
76.000
26.000
3.000
1.2312
48-52 HRC
R0132-02-0007
R0132-02-0007
AG
50.000
5.000
25.000
126.000
26.000
2.000
1.2312
48-52 HRC
R0132-02-0008
R0132-02-0008
AG
50.000
7.000
25.000
126.000
26.000
2.000
1.2312
48-52 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表