目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0668 - Hardened blade ejector pin DIN1530/ISO8693 with four angle radii
PlaSteel
Ranco
Standard Parts for Moulds
Ejector pins
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/ejector_pins/r0668.prj},{NB=R0668-01-0061},{COD=R0668-01-0061},{D=5.000},{D1=10.000},{L=250.000},{L1=125.000},{A=4.500},{B=1.200},{K=3.000},{R=0.300},{MAT=1.2210 Temprato}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
A
[mm]
B
[mm]
K
[mm]
R
[mm]
MAT
Material
ⁿ/ₐ
R0668-01-0001
R0668-01-0001
3.000
6.000
80.000
40.000
2.800
0.500
3.000
0.300
1.2210 Hardened
R0668-01-0002
R0668-01-0002
3.000
6.000
100.000
50.000
2.800
0.500
3.000
0.300
1.2210 Hardened
R0668-01-0003
R0668-01-0003
3.000
6.000
125.000
65.000
2.800
0.500
3.000
0.300
1.2210 Hardened
R0668-01-0004
R0668-01-0004
3.000
6.000
160.000
80.000
2.800
0.500
3.000
0.300
1.2210 Hardened
R0668-01-0005
R0668-01-0005
3.000
6.000
80.000
40.000
2.800
0.600
3.000
0.300
1.2210 Hardened
R0668-01-0006
R0668-01-0006
3.000
6.000
100.000
50.000
2.800
0.600
3.000
0.300
1.2210 Hardened
R0668-01-0007
R0668-01-0007
3.000
6.000
125.000
65.000
2.800
0.600
3.000
0.300
1.2210 Hardened
R0668-01-0008
R0668-01-0008
3.000
6.000
160.000
80.000
2.800
0.600
3.000
0.300
1.2210 Hardened
R0668-01-0009
R0668-01-0009
3.000
6.000
80.000
40.000
2.800
0.800
3.000
0.300
1.2210 Hardened
R0668-01-0010
R0668-01-0010
3.000
6.000
100.000
50.000
2.800
0.800
3.000
0.300
1.2210 Hardened
R0668-01-0011
R0668-01-0011
3.000
6.000
125.000
65.000
2.800
0.800
3.000
0.300
1.2210 Hardened
R0668-01-0012
R0668-01-0012
3.000
6.000
160.000
80.000
2.800
0.800
3.000
0.300
1.2210 Hardened
R0668-01-0013
R0668-01-0013
3.000
6.000
200.000
100.000
2.800
0.800
3.000
0.300
1.2210 Hardened
R0668-01-0014
R0668-01-0014
3.000
6.000
100.000
50.000
2.800
1.000
3.000
0.300
1.2210 Hardened
R0668-01-0015
R0668-01-0015
3.000
6.000
125.000
65.000
2.800
1.000
3.000
0.300
1.2210 Hardened
R0668-01-0016
R0668-01-0016
3.000
6.000
160.000
80.000
2.800
1.000
3.000
0.300
1.2210 Hardened
R0668-01-0017
R0668-01-0017
3.000
6.000
200.000
100.000
2.800
1.000
3.000
0.300
1.2210 Hardened
R0668-01-0018
R0668-01-0018
4.200
8.000
80.000
40.000
3.800
0.500
3.000
0.300
1.2210 Hardened
R0668-01-0019
R0668-01-0019
4.200
8.000
100.000
50.000
3.800
0.500
3.000
0.300
1.2210 Hardened
R0668-01-0020
R0668-01-0020
4.200
8.000
125.000
65.000
3.800
0.500
3.000
0.300
1.2210 Hardened
R0668-01-0021
R0668-01-0021
4.200
8.000
160.000
80.000
3.800
0.500
3.000
0.300
1.2210 Hardened
R0668-01-0022
R0668-01-0022
4.200
8.000
80.000
40.000
3.800
0.600
3.000
0.300
1.2210 Hardened
R0668-01-0023
R0668-01-0023
4.200
8.000
100.000
50.000
3.800
0.600
3.000
0.300
1.2210 Hardened
R0668-01-0024
R0668-01-0024
4.200
8.000
125.000
65.000
3.800
0.600
3.000
0.300
1.2210 Hardened
R0668-01-0025
R0668-01-0025
4.200
8.000
160.000
80.000
3.800
0.600
3.000
0.300
1.2210 Hardened
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PF 51 Ground as per Din 59350 - DME
D-M-E
27.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表