目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0110 - Nitrided stepped ejector pin DIN1530/ISO8694 - C
PlaSteel
Ranco
Standard Parts for Moulds
Ejector pins
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/ejector_pins/r0110.prj},{NB=R0110-01-0076},{COD=R0110-01-0076},{D=1.800},{D1=6.000},{D2=3.000},{K=3.000},{L=100.000},{L1=50.000},{R=0.300},{MAT=1.2344 Nitrated}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
d
[mm]
D1
d
[mm]
D2
d2
[mm]
K
[mm]
L
[mm]
L1
Length L1
[mm]
R
r
[mm]
MAT
Material
ⁿ/ₐ
R0110-01-0001
R0110-01-0001
0.700
4.000
2.000
2.000
100.000
50.000
0.200
1.2344 Nitrated
R0110-01-0002
R0110-01-0002
0.800
4.000
2.000
2.000
80.000
35.000
0.200
1.2344 Nitrated
R0110-01-0003
R0110-01-0003
0.800
4.000
2.000
2.000
100.000
50.000
0.200
1.2344 Nitrated
R0110-01-0004
R0110-01-0004
0.800
4.000
2.000
2.000
125.000
50.000
0.200
1.2344 Nitrated
R0110-01-0005
R0110-01-0005
0.800
4.000
2.000
2.000
150.000
50.000
0.200
1.2344 Nitrated
R0110-01-0006
R0110-01-0006
0.800
4.000
2.000
2.000
160.000
50.000
0.200
1.2344 Nitrated
R0110-01-0007
R0110-01-0007
0.800
4.000
2.000
2.000
160.000
75.000
0.200
1.2344 Nitrated
R0110-01-0008
R0110-01-0008
0.900
4.000
2.000
2.000
80.000
35.000
0.200
1.2344 Nitrated
R0110-01-0009
R0110-01-0009
0.900
4.000
2.000
2.000
100.000
50.000
0.200
1.2344 Nitrated
R0110-01-0010
R0110-01-0010
0.900
4.000
2.000
2.000
125.000
50.000
0.200
1.2344 Nitrated
R0110-01-0011
R0110-01-0011
0.900
4.000
2.000
2.000
150.000
50.000
0.200
1.2344 Nitrated
R0110-01-0012
R0110-01-0012
0.900
4.000
2.000
2.000
160.000
63.000
0.200
1.2344 Nitrated
R0110-01-0013
R0110-01-0013
0.900
4.000
2.000
2.000
160.000
75.000
0.200
1.2344 Nitrated
R0110-01-0014
R0110-01-0014
1.000
4.000
2.000
2.000
80.000
35.000
0.200
1.2344 Nitrated
R0110-01-0015
R0110-01-0015
1.000
4.000
2.000
2.000
100.000
50.000
0.200
1.2344 Nitrated
R0110-01-0016
R0110-01-0016
1.000
4.000
2.000
2.000
125.000
50.000
0.200
1.2344 Nitrated
R0110-01-0017
R0110-01-0017
1.000
4.000
2.000
2.000
150.000
50.000
0.200
1.2344 Nitrated
R0110-01-0018
R0110-01-0018
1.000
4.000
2.000
2.000
160.000
50.000
0.200
1.2344 Nitrated
R0110-01-0019
R0110-01-0019
1.000
4.000
2.000
2.000
160.000
63.000
0.200
1.2344 Nitrated
R0110-01-0020
R0110-01-0020
1.000
4.000
2.000
2.000
160.000
75.000
0.200
1.2344 Nitrated
R0110-01-0021
R0110-01-0021
1.000
4.000
2.000
2.000
200.000
75.000
0.200
1.2344 Nitrated
R0110-01-0022
R0110-01-0022
1.100
4.000
2.000
2.000
80.000
35.000
0.200
1.2344 Nitrated
R0110-01-0023
R0110-01-0023
1.100
4.000
2.000
2.000
100.000
50.000
0.200
1.2344 Nitrated
R0110-01-0024
R0110-01-0024
1.100
4.000
2.000
2.000
125.000
50.000
0.200
1.2344 Nitrated
R0110-01-0025
R0110-01-0025
1.100
4.000
2.000
2.000
150.000
50.000
0.200
1.2344 Nitrated
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表