目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0101 - Nitrided ejector pin cylindrical head DIN1530/ISO6751 - A
PlaSteel
Ranco
Standard Parts for Moulds
Ejector pins
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/ejector_pins/r0101.prj},{NB=R0101-01-0179},{COD=R0101-01-0179},{D=7.500},{L=500.000},{D1=12.000},{K=5.000},{R=0.500},{MAT=1.2344 Nitrurato},{RT=1300-1590},{RR=500-690}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
L
[mm]
D1
[mm]
K
[mm]
R
r
[mm]
MAT
Material
ⁿ/ₐ
R0101-01-0001
R0101-01-0001
1.000
100.000
2.500
1.200
0.200
1.2344 Nitrurato
R0101-01-0002
R0101-01-0002
1.000
160.000
2.500
1.200
0.200
1.2344 Nitrurato
R0101-01-0003
R0101-01-0003
1.200
100.000
2.500
1.200
0.200
1.2344 Nitrurato
R0101-01-0004
R0101-01-0004
1.200
160.000
2.500
1.200
0.200
1.2344 Nitrurato
R0101-01-0005
R0101-01-0005
1.500
100.000
3.000
1.500
0.200
1.2344 Nitrurato
R0101-01-0006
R0101-01-0006
1.500
125.000
3.000
1.500
0.200
1.2344 Nitrurato
R0101-01-0007
R0101-01-0007
1.500
160.000
3.000
1.500
0.200
1.2344 Nitrurato
R0101-01-0008
R0101-01-0008
1.500
200.000
3.000
1.500
0.200
1.2344 Nitrurato
R0101-01-0009
R0101-01-0009
1.600
100.000
3.000
1.500
0.200
1.2344 Nitrurato
R0101-01-0010
R0101-01-0010
1.600
125.000
3.000
1.500
0.200
1.2344 Nitrurato
R0101-01-0011
R0101-01-0011
1.600
160.000
3.000
1.500
0.200
1.2344 Nitrurato
R0101-01-0012
R0101-01-0012
1.600
200.000
3.000
1.500
0.200
1.2344 Nitrurato
R0101-01-0013
R0101-01-0013
1.700
100.000
3.000
1.500
0.200
1.2344 Nitrurato
R0101-01-0014
R0101-01-0014
1.700
200.000
3.000
1.500
0.200
1.2344 Nitrurato
R0101-01-0015
R0101-01-0015
1.800
100.000
3.000
1.500
0.200
1.2344 Nitrurato
R0101-01-0016
R0101-01-0016
1.800
125.000
3.000
1.500
0.200
1.2344 Nitrurato
R0101-01-0017
R0101-01-0017
1.800
160.000
3.000
1.500
0.200
1.2344 Nitrurato
R0101-01-0018
R0101-01-0018
1.800
200.000
3.000
1.500
0.200
1.2344 Nitrurato
R0101-01-0019
R0101-01-0019
1.800
250.000
3.000
1.500
0.200
1.2344 Nitrurato
R0101-01-0020
R0101-01-0020
1.800
315.000
3.000
1.500
0.200
1.2344 Nitrurato
R0101-01-0021
R0101-01-0021
2.000
100.000
4.000
2.000
0.200
1.2344 Nitrurato
R0101-01-0022
R0101-01-0022
2.000
125.000
4.000
2.000
0.200
1.2344 Nitrurato
R0101-01-0023
R0101-01-0023
2.000
160.000
4.000
2.000
0.200
1.2344 Nitrurato
R0101-01-0024
R0101-01-0024
2.000
200.000
4.000
2.000
0.200
1.2344 Nitrurato
R0101-01-0025
R0101-01-0025
2.000
250.000
4.000
2.000
0.200
1.2344 Nitrurato
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表