目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0129 - Threaded insert for ejector set - R1515
PlaSteel
Ranco
Standard Parts for Moulds
Accessories
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/accessories/r0129.prj},{NB=R0129-01-0013},{COD=R0129-01-0013},{M=M20},{MX=20.000},{L=42.000},{D=40.000},{D1=56.000},{L1=28.000},{L2=6.000},{B=46.000},{MAT=1.7131}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
M
[mm]
MX
[mm]
L
Length L
[mm]
D
d
[mm]
D1
d1
[mm]
L1
[mm]
L2
[mm]
B
[mm]
MAT
Material
ⁿ/ₐ
R0129-01-0001
R0129-01-0001
M10
10.000
42.000
30.000
46.000
24.000
6.000
34.000
1.7131
R0129-01-0002
R0129-01-0002
M10
10.000
47.000
30.000
46.000
24.000
6.000
34.000
1.7131
R0129-01-0003
R0129-01-0003
M10
10.000
52.000
30.000
46.000
24.000
6.000
34.000
1.7131
R0129-01-0004
R0129-01-0004
M10
10.000
61.000
30.000
46.000
24.000
6.000
34.000
1.7131
R0129-01-0005
R0129-01-0005
M12
12.000
42.000
30.000
46.000
24.000
6.000
34.000
1.7131
R0129-01-0006
R0129-01-0006
M12
12.000
47.000
30.000
46.000
24.000
6.000
34.000
1.7131
R0129-01-0007
R0129-01-0007
M12
12.000
52.000
30.000
46.000
24.000
6.000
34.000
1.7131
R0129-01-0008
R0129-01-0008
M12
12.000
61.000
30.000
46.000
24.000
6.000
34.000
1.7131
R0129-01-0031
R0129-01-0031
M12
12.000
71.000
30.000
46.000
24.000
6.000
34.000
1.7131
R0129-01-0009
R0129-01-0009
M16
16.000
42.000
30.000
46.000
24.000
6.000
34.000
1.7131
R0129-01-0010
R0129-01-0010
M16
16.000
47.000
30.000
46.000
24.000
6.000
34.000
1.7131
R0129-01-0011
R0129-01-0011
M16
16.000
52.000
30.000
46.000
24.000
6.000
34.000
1.7131
R0129-01-0012
R0129-01-0012
M16
16.000
61.000
30.000
46.000
24.000
6.000
34.000
1.7131
R0129-01-0034
R0129-01-0034
M16
16.000
71.000
30.000
46.000
24.000
6.000
34.000
1.7131
R0129-01-0032
R0129-01-0032
M16
16.000
76.000
30.000
46.000
24.000
6.000
34.000
1.7131
R0129-01-0033
R0129-01-0033
M16
16.000
85.000
30.000
46.000
24.000
6.000
34.000
1.7131
R0129-01-0013
R0129-01-0013
M20
20.000
42.000
40.000
56.000
28.000
6.000
46.000
1.7131
R0129-01-0014
R0129-01-0014
M20
20.000
47.000
40.000
56.000
30.000
6.000
46.000
1.7131
R0129-01-0015
R0129-01-0015
M20
20.000
52.000
40.000
56.000
30.000
6.000
46.000
1.7131
R0129-01-0016
R0129-01-0016
M20
20.000
61.000
40.000
56.000
30.000
6.000
46.000
1.7131
R0129-01-0017
R0129-01-0017
M20
20.000
66.000
40.000
56.000
30.000
6.000
46.000
1.7131
R0129-01-0018
R0129-01-0018
M20
20.000
71.000
40.000
56.000
30.000
6.000
46.000
1.7131
R0129-01-0019
R0129-01-0019
M20
20.000
76.000
40.000
56.000
30.000
6.000
46.000
1.7131
R0129-01-0020
R0129-01-0020
M20
20.000
85.000
40.000
56.000
30.000
6.000
46.000
1.7131
R0129-01-0021
R0129-01-0021
M20
20.000
95.000
40.000
56.000
30.000
6.000
46.000
1.7131
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表