目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0126 - Seating washer - ATR
PlaSteel
Ranco
Standard Parts for Moulds
Accessories
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/accessories/r0126.prj},{NB=R0126-01-0003},{COD=R0126-01-0003},{D=20.000},{M=M5},{H=5.000},{MX=5.000},{MAT=Acciaio UNI 16 Ni Cr 4},{HD=HRC 60 - 62},{ESECUZIONE=Cementato, temperato}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
ⁿ/ₐ
D
[mm]
M
ⁿ/ₐ
H
[mm]
MX
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
ESECUZIONE
Exstruder
ⁿ/ₐ
R0126-01-0001
R0126-01-0001
18.000
M4
3.000
4.000
Steel UNI 16 Ni Cr 4
HRC 60 - 62
Carburized, hardened
R0126-01-0002
R0126-01-0002
20.000
M5
4.000
5.000
Steel UNI 16 Ni Cr 4
HRC 60 - 62
Carburized, hardened
R0126-01-0003
R0126-01-0003
20.000
M5
5.000
5.000
Steel UNI 16 Ni Cr 4
HRC 60 - 62
Carburized, hardened
R0126-01-0004
R0126-01-0004
26.000
M4
4.000
4.000
Steel UNI 16 Ni Cr 4
HRC 60 - 62
Carburized, hardened
R0126-01-0005
R0126-01-0005
28.000
M4
3.000
4.000
Steel UNI 16 Ni Cr 4
HRC 60 - 62
Carburized, hardened
R0126-01-0006
R0126-01-0006
30.000
M5
4.000
5.000
Steel UNI 16 Ni Cr 4
HRC 60 - 62
Carburized, hardened
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表