目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
Hood with Pg entry, 2 lever locking system - Side entry
PlaSteel
Ranco
Eletrical items
Powered by
CAD模型選擇
{ranco/ranco/electrical_items/h_2lls_se_a.prj},{NB=09300101531},{SIZE=10},{COD=09300101531},{PG=16},{A=73.0},{B=23.0},{H=57.0},{ND=22.500},{X=57.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
SIZE
Size
ⁿ/ₐ
COD
Code
ⁿ/ₐ
PG
Pg
ⁿ/ₐ
A
a
[mm]
B
b
[mm]
H
h
[mm]
09300101531
10
09300101531
16
73.0
23.0
57.0
09300161530
16
09300161530
21
93.5
22.5
62.5
09300241530
24
09300241530
21
120.0
22.0
62.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Connector with 10 contacts - 500V Screw termination with wire protection - ...
PlaSteel
17.06.2021
Connector with 10 contacts - 500V Screw termination with wire protection - ...
PlaSteel
17.06.2021
Hood with Pg entry, 2 lever locking system - Top entry
PlaSteel
17.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表