目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0276 - Heavy duty spring - Red ISO10243 - CF
PlaSteel
Ranco
Springs - Elastomer
Standard die spring ISO 10243
Powered by
CAD模型選擇
{ranco/ranco/elastomeric_springs/standard_die_spring_iso10243/r0276.prj},{NB=R0276-05-0054},{COD=R0276-05-0054},{DF=25.000},{DS=12.500},{L0=127.000},{RG=57.700},{LBL=80.000},{FBL=47.000},{FLB13=6.100},{FLB13N=353.000},{FLB30=14.100},{FLB30N=814.000},{FLB45=21.200},{FLB45N=1220.000},{FLB62=29.100},{FLB62N=1681.000},{FLB80=38.000},{FLB80N=2193.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
[mm]
DF
Hole
[mm]
DS
Rod
[mm]
L0
FREE LENGTH
[mm]
RG
RATE
[mm]
LBL
Solid spring
[mm]
FBL
Solid spring
[mm]
FLB13
Deflec. And Load
[mm]
FLB13N
Deflec. And Load
[mm]
FLB30
Deflec. And Load
[mm]
FLB30N
Deflec. And Load
[mm]
FLB45
Deflec. And Load
[mm]
FLB45N
Deflec. And Load
[mm]
FLB62
Deflec. And Load
[mm]
FLB62N
Deflec. And Load
[mm]
FLB80
Deflec. And Load
[mm]
FLB80N
Deflec. And Load
[mm]
R0276-05-0001
R0276-05-0001
10.000
5.000
25.000
22.100
16.000
9.000
1.200
27.000
2.800
62.000
4.200
93.000
5.800
128.000
7.500
166.000
R0276-05-0002
R0276-05-0002
10.000
5.000
32.000
17.500
20.000
12.000
1.500
27.000
3.500
61.000
5.300
92.000
7.300
127.000
9.600
168.000
R0276-05-0003
R0276-05-0003
10.000
5.000
38.000
17.100
24.000
14.000
1.800
31.000
4.200
72.000
6.300
108.000
8.700
148.000
11.400
195.000
R0276-05-0004
R0276-05-0004
10.000
5.000
44.000
15.000
27.000
17.000
2.200
33.000
5.100
77.000
7.700
115.000
10.500
158.000
13.200
198.000
R0276-05-0005
R0276-05-0005
10.000
5.000
51.000
12.800
32.000
19.000
2.500
32.000
5.700
73.000
8.600
109.000
11.800
151.000
15.300
196.000
R0276-05-0006
R0276-05-0006
10.000
5.000
64.000
10.700
39.000
25.000
3.300
35.000
7.500
80.000
11.300
120.000
15.500
166.000
19.200
205.000
R0276-05-0007
R0276-05-0007
10.000
5.000
76.000
7.500
47.000
29.000
3.800
28.000
8.700
65.000
13.100
98.000
18.000
135.000
22.800
171.000
R0276-05-0008
R0276-05-0008
10.000
5.000
305.000
2.100
185.000
120.000
15.600
33.000
36.000
76.000
54.000
113.000
74.400
156.000
91.500
192.000
R0276-05-0009
R0276-05-0009
12.500
6.300
25.000
42.100
16.000
9.000
1.100
48.000
2.600
110.000
3.900
165.000
5.400
227.000
7.500
316.000
R0276-05-0010
R0276-05-0010
12.500
6.300
32.000
33.200
21.000
11.000
1.400
47.000
3.300
110.000
5.000
164.000
6.800
226.000
9.600
319.000
R0276-05-0011
R0276-05-0011
12.500
6.300
38.000
29.300
24.000
14.000
1.800
51.000
4.100
119.000
6.100
178.000
8.400
245.000
11.400
334.000
R0276-05-0012
R0276-05-0012
12.500
6.300
44.000
24.600
28.000
16.000
2.100
51.000
4.800
118.000
7.200
177.000
9.900
244.000
13.200
325.000
R0276-05-0013
R0276-05-0013
12.500
6.300
51.000
19.600
32.000
19.000
2.500
48.000
5.700
112.000
8.600
168.000
11.800
231.000
15.300
300.000
R0276-05-0014
R0276-05-0014
12.500
6.300
64.000
15.000
40.000
24.000
3.100
47.000
7.200
108.000
10.800
162.000
14.900
223.000
19.200
288.000
R0276-05-0015
R0276-05-0015
12.500
6.300
76.000
13.200
47.000
29.000
3.800
50.000
8.700
115.000
13.100
172.000
18.000
237.000
22.800
301.000
R0276-05-0016
R0276-05-0016
12.500
6.300
89.000
11.400
56.000
33.000
4.300
49.000
9.900
113.000
14.900
169.000
20.500
233.000
26.700
304.000
R0276-05-0017
R0276-05-0017
12.500
6.300
102.000
8.500
38.000
64.000
5.000
42.000
11.000
97.000
17.000
145.000
24.000
200.000
30.000
258.000
R0276-05-0018
R0276-05-0018
12.500
6.300
305.000
2.800
185.000
120.000
15.600
44.000
36.000
101.000
54.000
151.000
74.400
208.000
91.500
356.000
R0276-05-0019
R0276-05-0019
16.000
8.000
25.000
75.700
16.000
9.000
1.100
86.000
2.600
198.000
3.900
296.000
5.400
408.000
7.500
568.000
R0276-05-0020
R0276-05-0020
16.000
8.000
32.000
52.800
21.000
11.000
1.400
76.000
3.300
174.000
5.000
261.000
6.800
360.000
9.600
507.000
R0276-05-0021
R0276-05-0021
16.000
8.000
38.000
48.500
24.000
14.000
1.800
86.000
4.100
199.000
6.200
299.000
8.500
412.000
11.400
553.000
R0276-05-0022
R0276-05-0022
16.000
8.000
44.000
42.800
28.000
16.000
2.000
87.000
4.700
202.000
7.100
302.000
9.700
417.000
13.200
565.000
R0276-05-0023
R0276-05-0023
16.000
8.000
51.000
37.100
32.000
19.000
2.400
89.000
5.600
206.000
8.300
309.000
11.500
426.000
15.300
568.000
R0276-05-0024
R0276-05-0024
16.000
8.000
64.000
30.300
40.000
24.000
3.100
93.000
7.100
214.000
10.600
320.000
14.600
441.000
19.200
582.000
R0276-05-0025
R0276-05-0025
16.000
8.000
76.000
25.700
47.000
29.000
3.800
97.000
8.700
224.000
13.100
335.000
18.000
462.000
22.800
586.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表