目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0285 - Elastomer plaste - LI
PlaSteel
Ranco
Springs - Elastomer
Polyurethane elastomer springs
Powered by
CAD模型選擇
{ranco/ranco/elastomeric_springs/polyurethane_elastomer_springs/r0285.prj},{NB=R0285-05-0067},{COD=R0285-05-0067},{A=25.000},{B=25.000},{L=1000.000},{MAT=U92}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
A
±1.5%
[mm]
B
±1.5%
[mm]
L
Length L
[mm]
MAT
Material
ⁿ/ₐ
R0285-05-0001
R0285-05-0001
10.000
10.000
1000.000
U82
R0285-05-0002
R0285-05-0002
10.000
10.000
1000.000
U92
R0285-05-0003
R0285-05-0003
10.000
10.000
1000.000
U94
R0285-05-0004
R0285-05-0004
10.000
10.000
1000.000
A90
R0285-05-0005
R0285-05-0005
10.000
10.000
1000.000
A95
R0285-05-0006
R0285-05-0006
10.000
20.000
1000.000
U82
R0285-05-0007
R0285-05-0007
10.000
20.000
1000.000
U92
R0285-05-0008
R0285-05-0008
10.000
20.000
1000.000
U94
R0285-05-0009
R0285-05-0009
10.000
20.000
1000.000
A90
R0285-05-0010
R0285-05-0010
10.000
20.000
1000.000
A95
R0285-05-0011
R0285-05-0011
10.000
30.000
1000.000
U82
R0285-05-0012
R0285-05-0012
10.000
30.000
1000.000
U92
R0285-05-0013
R0285-05-0013
10.000
30.000
1000.000
U94
R0285-05-0014
R0285-05-0014
10.000
30.000
1000.000
A90
R0285-05-0015
R0285-05-0015
10.000
30.000
1000.000
A95
R0285-05-0016
R0285-05-0016
10.000
50.000
1000.000
U82
R0285-05-0017
R0285-05-0017
10.000
50.000
1000.000
U92
R0285-05-0018
R0285-05-0018
10.000
50.000
1000.000
U94
R0285-05-0019
R0285-05-0019
10.000
50.000
1000.000
A90
R0285-05-0020
R0285-05-0020
10.000
50.000
1000.000
A95
R0285-05-0021
R0285-05-0021
10.000
100.000
1000.000
U82
R0285-05-0022
R0285-05-0022
10.000
100.000
1000.000
U92
R0285-05-0023
R0285-05-0023
10.000
100.000
1000.000
U94
R0285-05-0024
R0285-05-0024
10.000
100.000
1000.000
A90
R0285-05-0025
R0285-05-0025
10.000
100.000
1000.000
A95
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表