目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
S380 - Thick washers
PlaSteel
Ranco
Clamps
Powered by
CAD模型選擇
{ranco/ranco/clamps/s380.prj},{NB=S380.00016},{COD=S380.00016},{D=17.0},{E=45},{H=10},{W=105},{MAT=Steel classe 8G.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
E
[mm]
H
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
S380.00006
S380.00006
6.6
20
8
17
Steel classe 8G.
S380.00008
S380.00008
8.4
35
8
55
Steel classe 8G.
S380.00010
S380.00010
10.5
35
8
55
Steel classe 8G.
S380.00012
S380.00012
13.0
40
8
70
Steel classe 8G.
S380.00014
S380.00014
15.0
40
10
85
Steel classe 8G.
S380.00016
S380.00016
17.0
45
10
105
Steel classe 8G.
S380.00018
S380.00018
19.0
45
10
100
Steel classe 8G.
S380.00020
S380.00020
21.0
50
12
150
Steel classe 8G.
S380.00022
S380.00022
23.0
50
12
140
Steel classe 8G.
S380.00024
S380.00024
25.0
50
12
140
Steel classe 8G.
S380.00027
S380.00027
28.0
60
14
145
Steel classe 8G.
S380.00030
S380.00030
31.0
60
14
135
Steel classe 8G.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表