目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
S211 - Shaped standard clamps
PlaSteel
Ranco
Clamps
Powered by
CAD模型選擇
{ranco/ranco/clamps/s211.prj},{NB=S211.18125},{COD=S211.18125},{G=15},{A=25},{B=50},{L=125},{C=18},{D=45},{E=26},{F=18},{H=15},{T=16-18},{W=960},{MAT=Hardened painted steel R>700 N/mm²}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
G
[mm]
A
[mm]
B
[mm]
L
Length L
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
T
Thread
ⁿ/ₐ
W
Weight
[g]
MAT
Material
ⁿ/ₐ
S211.07050
S211.07050
6
10
20
50
7
20
10
8
7
6
60
Hardened painted steel R>...
S211.09060
S211.09060
7
12
25
60
9
22
13
10
10
8
140
Hardened painted steel R>...
S211.11080
S211.11080
9
15
30
80
11
30
15
12
9
10
220
Hardened painted steel R>...
S211.14100
S211.14100
12
20
40
100
14
40
21
12
12
12-14
480
Hardened painted steel R>...
S211.14125
S211.14125
12
20
40
125
14
50
21
14
12
12-14
615
Hardened painted steel R>...
S211.14160
S211.14160
12
20
40
160
14
65
26
14
12
12-14
800
Hardened painted steel R>...
S211.18125
S211.18125
15
25
50
125
18
45
26
18
15
16-18
960
Hardened painted steel R>...
S211.18160
S211.18160
15
25
50
160
18
65
26
18
15
16-18
1230
Hardened painted steel R>...
S211.18200
S211.18200
15
25
50
200
18
80
26
18
15
16-18
1550
Hardened painted steel R>...
S211.22160
S211.22160
20
30
60
160
22
60
30
22
20
20-22
1800
Hardened painted steel R>...
S211.22200
S211.22200
20
30
60
200
22
80
30
22
20
20-22
2200
Hardened painted steel R>...
S211.26200
S211.26200
20
30
70
200
26
80
35
26
25
24
2450
Hardened painted steel R>...
S211.26250
S211.26250
20
30
70
250
26
105
35
26
25
24
3200
Hardened painted steel R>...
S211.34250
S211.34250
25
40
80
250
34
100
45
34
25
27-30
4800
Hardened painted steel R>...
S211.34315
S211.34315
25
40
80
315
34
130
45
34
25
27-30
6000
Hardened painted steel R>...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表