目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 201 - Taper straight male adaptor
Pneumax
Fittings
Compression fittings (series 200)
Series 200
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_ogiva_ottone/serie200/art_201.prj},{NB=2011014},{CODE=2011014},{D=10.000},{A=G1/4},{B=11.000},{L=38.403},{SW1=19},{SW2=17},{PBOX=50},{A1=13.716},{BSW2=5.000},{BD=2.0},{BN=3.753},{BG=3.5},{BSW1=13.150},{AD=14.0},{AG=18.750},{CHAMFER=0.5},{AN=16.0},{U1=19.500},{UCHAMFER=0.000},{UKUT=0},{U2=1.590},{U3CHAMFER=0.500},{UA1=8.000},{UA2=10.000},{IMG1=_immagini/raccordi_standard/serie200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
L
[mm]
SW1
[mm]
SW2
[mm]
PBOX
Parts in the box
ⁿ/ₐ
2010418
2010418
4.000
G1/8
8.000
27.954
10
10
100
2010618
2010618
6.195
G1/8
8.000
27.896
12
12
100
2010614
2010614
6.195
G1/4
11.000
31.610
12
14
100
2010818
2010818
8.000
G1/8
8.000
29.115
14
12
100
2010814
2010814
8.000
G1/4
11.000
32.533
14
14
100
2010838
2010838
8.000
G3/8
11.553
33.039
14
17
50
2011014
2011014
10.000
G1/4
11.000
38.403
19
17
50
2011038
2011038
10.000
G3/8
11.500
38.627
19
17
50
2011012
2011012
10.000
G1/2
14.000
42.322
19
22
25
2011238
2011238
12.000
G3/8
11.500
38.754
22
19
25
2011212
2011212
12.000
G1/2
14.000
41.636
22
22
25
2011412
2011412
14.000
G1/2
14.000
42.978
27
22
25
2011512
2011512
15.000
G1/2
14.000
42.693
27
22
25
2011612
2011612
16.000
G1/2
14.000
43.020
30
24
10
2011812
2011812
18.000
G1/2
14.000
45.087
32
26
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表