目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
SS1102SR# - Quick exhaust valve 1 NPT
Pneumax
Process automation technology
Accessories Steel line 1/2 NPT
Powered by
CAD模型選擇
{pneumax/automazione_di_processo/accessori_12/sr1.prj},{NB=SS1102SRL},{T=L},{PMAX=12},{PF=3000},{PSL=7150},{C=1 NPT},{W=617,5},{CV=3,05},{KV=45,45},{IMG1=_immagini/t2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PMAX
Max working pressure
[bar]
PF
Inlet flow rate at 6 bar with Δp= 1
[Nl/min]
PSL
Flow rate from 2 to 3 at 6 bar on free exhaust
[Nl/min]
C
Connections
ⁿ/ₐ
W
Weight
[gr]
CV
Cv
ⁿ/ₐ
KV
kv
ⁿ/ₐ
SS1102SRL
12
3000
7150
1 NPT
617,5
3,05
45,45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表