LAD IP66 - Fitting
PMA
3 SMART-LINE
Fittings
Metric thread
LAD 45 elbow
Powered by
CAD模型選擇
{pma/3_smart_line/anschlussarmaturen/metrisch-gewinde/lad_45_winkel/_lad-m638.prj},{NB=_LAD-M253},{IDNR=_LAD-M253},{BLACK=ALAD-M253},{GREY=SLAD-M253},{M=M25 x 1.5},{NW=23},{GL=12},{L=63.5},{H=55.5},{AD=35.5},{FD=31.0},{ID=19.0},{SW=27},{MAT=PA 6},{INFO=click here PDF document},{L2=23.9},{L3=38.8},{SWL=7.0},{SWB=12.5},{SWR=2.0},{KR=3.8},{ID2=19.0},{SL=30.5},{DI=0},{W=17.5},{FFT1=0.5},{FFT2=2.3},{FFA1=4.9},{FFA2=6.7},{FFA3=3.0},{FFB1=4.3},{GAD=25.0},{GKD=23.2},{GID=19.0},{GF1=1.0},{GF3=0.5},{GF2=0.5},{RD=28.5},{ET=30.3},{FB=2.0},{RKA=13.5},{A2=34.0},{LV=8.3},{LV2=6.0},{ADM=39.1},{P=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
GREY
Order no. grey
ⁿ/ₐ
M
Metric thread
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
GL
Thread length
[mm]
L
Length
[mm]
H
Height
[mm]
AD
Module Ø
[mm]
FD
Flange Ø
[mm]
ID
Clearance
[mm]
SW
Width across flats
[mm]
MAT
Plastic
ⁿ/ₐ
_LAD-M120
ALAD-M120
SLAD-M120
M12 x 1.5
10
11
42.5
33.0
19.0
18.0
8.0
14
PA 6
_LAD-M160
ALAD-M160
SLAD-M160
M16 x 1.5
10
11
42.5
35.0
19.0
22.0
11.0
14
PA 6
_LAD-M162
ALAD-M162
SLAD-M162
M16 x 1.5
12
11
47.5
39.5
22.0
22.0
11.0
17
PA 6
_LAD-M202
ALAD-M202
SLAD-M202
M20 x 1.5
12
11
47.5
41.5
22.0
26.0
13.0
17
PA 6
_LAD-M207
ALAD-M207
SLAD-M207
M20 x 1.5
17
11
54.0
46.0
27.5
26.0
14.5
22
PA 6
_LAD-M257
ALAD-M257
SLAD-M257
M25 x 1.5
17
12
55.0
48.5
27.5
31.0
17.5
22
PA 6
_LAD-M253
ALAD-M253
SLAD-M253
M25 x 1.5
23
12
63.5
55.5
35.5
31.0
19.0
27
PA 6
_LAD-M323
ALAD-M323
SLAD-M323
M32 x 1.5
23
15
67.0
60.0
35.5
40.0
22.0
27
PA 6
_LAD-M329
ALAD-M329
SLAD-M329
M32 x 1.5
29
15
72.5
63.5
42.0
40.0
26.0
36
PA 6
_LAD-M409
ALAD-M409
SLAD-M409
M40 x 1.5
29
19
76.5
66.5
42.0
46.0
30.5
36
PA 6
_LAD-M406
ALAD-M406
SLAD-M406
M40 x 1.5
36
19
87.5
78.0
51.5
51.0
33.0
46
PA 6
_LAD-M506
ALAD-M506
SLAD-M506
M50 x 1.5
36
19
88.0
82.0
51.5
59.0
37.5
46
PA 6
_LAD-M508
ALAD-M508
SLAD-M508
M50 x 1.5
48
19
97.5
88.0
64.0
59.0
42.0
55
PA 6
_LAD-M638
ALAD-M638
SLAD-M638
M63 x 1.5
48
19
97.5
94.5
64.0
72.0
48.0
55
PA 6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表