suomi
English
QA認證資訊
目錄: Pimatic
Created: 10.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pimatic
RS std - Spherical bearing
Pimatic
Pneumatics
Cylinders
Accessories - mountings
Powered by
CAD模型選擇
{pimatic/2_pneumatics/cylinders/accessories_mountings/rs_std.prj},{NB=RS std160},{MOUNTING=RS std},{BORE=160},{RA=43},{RB=30},{RD=35},{RG=40},{RE=55},{RF=40},{RL=315},{W=182.000},{CHF=20.000},{L=116.539},{L1=172.000},{R1=29.707},{H=8.000},{L2=65.000},{P=140.000},{NDM=16.000},{KDM=13.546},{WAF=24.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
BORE
Bore size
[mm]
RA
Length
[mm]
RB
Length
[mm]
RD
Diameter
[mm]
RG
Radius
[mm]
RE
Length
[mm]
RF
Length
[mm]
RL
Length
[mm]
RS std160
RS std160
RS std
160
43
30
35
40
55
40
315
RS std200
RS std200
RS std
200
43
30
35
40
60
40
335
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表