suomi
English
QA認證資訊
目錄: Pimatic
Created: 10.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pimatic
MS - Rear clevis
Pimatic
Pneumatics
Cylinders
Accessories - mountings
Powered by
CAD模型選擇
{pimatic/2_pneumatics/cylinders/accessories_mountings/ms_as.prj},{NB=MS63},{MOUNTING=MS},{BORE=63},{MA=40},{MB=70},{MD=16},{MG=16},{ME=32},{MF=21},{ML=190},{RGL=33.864},{R=9.250},{L=45.000},{H=5.000},{L0=78.000},{NDM=8.000},{KDM=6.466},{SW=6.000},{SWL=4.300},{SCL=20.000},{SCD=13.000},{SCH=8.000},{SCCH=0.500},{L1=75.000},{HL=4.500},{HD=15.000},{HD1=9.000},{HL1=56.500},{P=73.200},{L2=0.400},{L3=2.400},{L4=1.100},{HIDE=1},{SCRL=22.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
BORE
Bore size
ⁿ/ₐ
MA
Length
[mm]
MB
Length
[mm]
MD
Diameter
[mm]
MG
Radius
[mm]
ME
Length
[mm]
MF
Length
[mm]
ML
Length
[mm]
MS32
MS32
MS
32
26
45
10
10
22
13
142
MS40
MS40
MS
40
28
52
12
12
25
16
160
MS50
MS50
MS
50
32
60
12
12
27
16
170
MS63
MS63
MS
63
40
70
16
16
32
21
190
MS80
MS80
MS
80
50
90
16
16
36
22
210
MS100
MS100
MS
100
60
110
20
20
41
27
230
MS125
MS125
MS
125
70
130
25
25
50
30
275
MS160
MS160
MS
160
90
170
30
25
55
35
315
MS200
MS200
MS
200
90
170
30
25
60
35
335
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表