suomi
English
QA認證資訊
目錄: Pimatic
Created: 10.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pimatic
MA - Rear clevis
Pimatic
Pneumatics
Cylinders
Accessories - mountings
Powered by
CAD模型選擇
{pimatic/2_pneumatics/cylinders/accessories_mountings/ma_as.prj},{NB=MA63},{MOUNTING=MA},{BORE=63},{MA=40},{MB=70},{MD=16},{MG=16},{ME=32},{MF=21},{ML=190},{RGL=33.864},{R=9.250},{L=45.000},{H=5.000},{L0=78.000},{NDM=8.000},{KDM=6.466},{SW=6.000},{SWL=4.300},{SCL=20.000},{SCD=13.000},{SCH=8.000},{SCCH=0.500},{L1=75.000},{HL=4.500},{HD=15.000},{HD1=9.000},{HL1=56.500},{P=73.200},{L2=0.400},{L3=2.400},{L4=1.100},{HIDE=1},{SCRL=22.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
BORE
Bore size
ⁿ/ₐ
MA
Length
[mm]
MB
Length
[mm]
MD
Diameter
[mm]
MG
Radius
[mm]
ME
Length
[mm]
MF
Length
[mm]
ML
Length
[mm]
MA32
MA32
MA
32
26
45
10
10
22
13
142
MA40
MA40
MA
40
28
52
12
12
25
16
160
MA50
MA50
MA
50
32
60
12
12
27
16
170
MA63
MA63
MA
63
40
70
16
16
32
21
190
MA80
MA80
MA
80
50
90
16
16
36
22
210
MA100
MA100
MA
100
60
110
20
20
41
27
230
MA125
MA125
MA
125
70
130
25
25
50
30
275
MA160
MA160
MA
160
90
170
30
25
55
35
315
MA200
MA200
MA
200
90
170
30
25
60
35
335
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表