1417401 - VS-08-RJ45-5-Q/IP20-EC
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Rectangular connectors (set)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/01/1417401.prj},{NB=1417401},{MANUID=1417401},{BAF016=14},{BAA020=14.600},{BAH005=72},{AAF726=1.750},{AAC820=-20},{AAC821=70},{BAA018=59},{BAB577=59},{BAC676=0.360},{AAB940=0.130},{BAC739=0.130},{AAB789=0.360},{AAT080=8},{BAA039=70},{AAP372=1},{AAO663=4046356521970},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1417401},{DESCSHORT=RJ45 connector},{DESCLONG=RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Plastic, connection method: Insulation displacement connection, connection cross section: AWG 26- 23, cable outlet: straight, color: black, Ethernet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
BAA018
length
[mm]
BAB577
depth
[mm]
BAC676
Max. line cross section, flexible
[mm^2]
AAB940
min. connectable conductor cross-section multiple wire
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAB789
max. connectable conductor cross-section multiple wire
[mm^2]
AAT080
Pole number
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAD246
Overvoltage category
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAS458
Conductor connection method
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
BAD449
Locking present
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAP372
number of cable inlets
ⁿ/ₐ
AAB224
Arrangement of the cable lead-in
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1417401
1417401
RJ45 connector
RJ45 connector, design: R...
VS-08-RJ45-5-Q/IP20-EC
4046356521970
Phoenix Contact GmbH & Co...
3
14
14.600
72
1.750
not available
V0
-20
70
EAC
59
59
0.360
0.130
0.130
0.360
8
IP20
Pin
Copper alloy
70
Gold over nickel
2
I
No
IDC fast connection
No
No
Plastic
not relevant
No
1
straight
without
4046356521970
RJ45 connector
RJ45 connector, IP20, CAT...
VS-08-RJ45-5-Q/IP20-EC
4063151
1
1
1
1
85366990
CH
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表