您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
2700137 - PSD-S AE SP1-3 100DB/2
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Acoustic alarm unit
Powered by
CAD模型選擇
{phoenix_contact/27/37/12/14/2700137.prj},{NB=2700137},{MANUID=2700137},{AAB973=21.600},{AAB840=26.400},{AAO663=4046356491297},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85318070},{AAO676=2700137},{DESCSHORT=Acoustic element},{DESCLONG=Siren element, pulse tone, 24 V DC, self-regulating volume, max. 100 dB(A), black},{MANUTYPEDESC=PSD-S AE SP1-3 100DB/2},{PREVIEW=../../../_pool_/44/e2/41861_2000_int_04.png},{INTNO=4046356491297},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAD915=DC},{BAH311=Pulse tone, automatic volume control},{AAW338=Acoustic element},{AAU734=Siren element, pulse tone, 24 V DC, self-regulating volume, max. 100 dB(A), black},{AAO057=PSD-S AE SP1-3 100DB/2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAD915
Voltage type
ⁿ/ₐ
AAB973
min. operating voltage with DC
[V]
BAH311
Type of tone
ⁿ/ₐ
AAB840
max. operating voltage with DC
[V]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2700137
2700137
Acoustic element
Siren element, pulse tone...
PSD-S AE SP1-3 100DB/2
4046356491297
Phoenix Contact GmbH & Co...
3
DC
21.600
Pulse tone, automatic vol...
26.400
4046356491297
Acoustic element
Siren element, pulse tone...
PSD-S AE SP1-3 100DB/2
4063151
1
1
1
1
85318070
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表