2866527 - TRIO-DIODE/48DC/2X10/1X20
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Contactor (LV)
Component for protective circuit
Powered by
CAD模型選擇
{phoenix_contact/27/37/10/10/2866527.prj},{NB=2866527},{MANUID=2866527},{BAA303=0},{BAF016=32},{BAA020=130.1},{AAF040=0.370},{BAB577=115},{AAB960=30},{AAO663=4046356562973},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85049090},{AAO676=2866527},{DESCSHORT=Redundancy module},{DESCLONG=Redundancy module TRIO DIODE, Screw connection, DIN rail mounting, output: 47.3 V DC / 20 A},{MANUTYPEDESC=TRIO-DIODE/48DC/2X10/1X20},{PREVIEW=../../../_pool_/f6/a3/45983_2000_int_04.png},{AAP798=EN 60950-1/VDE 0805 (SELV), EN 50178/VDE 0160 (PELV), IEC 60950-1 (SELV) and EN 60204-1 (PELV), DIN VDE 0100-410, EN 50178},{BAB392=EAC},{BAG640=DIN track},{BAD831=Screw connection},{BAD391=Yes},{BAC050=DC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAD831
Design of electrical connection
ⁿ/ₐ
BAD391
LED display present
ⁿ/ₐ
AAB960
min. rated control voltage Us with DC
[V]
BAC050
Type of actuation
ⁿ/ₐ
BAC426
Function
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2866527
2866527
Redundancy module
Redundancy module TRIO DI...
TRIO-DIODE/48DC/2X10/1X20
0
EN 60950-1/VDE 0805 (SELV...
EAC
DIN track
32
130.1
0.370
115
Screw connection
Yes
30
DC
electronic for central co...
4046356562973
Redundancy module
Redundancy module with fu...
TRIO DIODE
TRIO-DIODE/48DC/2X10/1X20
4063151
4046356562973
Phoenix Contact GmbH & Co...
3
1
1
1
1
85049090
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表