2865625 - MACX MCR-PTB
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Field bus, decentralized peripheral
Field bus, decentralized peripheral - feed and segment module
Powered by
CAD模型選擇
{phoenix_contact/27/24/26/10/2865625.prj},{NB=2865625},{MANUID=2865625},{BAF016=17.600},{BAA020=103.564},{BAB577=113.650},{AAF040=0.151},{AAT066=0},{AAO502=0},{AAO494=0},{AAO495=0},{AAO496=0},{AAO500=0},{AAO501=0},{AAO503=0},{AAO507=0},{AAO505=0},{AAO663=4046356324618},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85437090},{AAO676=2865625},{DESCSHORT=Power and error message module},{DESCLONG=Power and fault signaling module with screw connection, including corresponding ME 17,5 TBUS 1,5/ 5-ST-3,81 GY DIN rail connector},{MANUTYPEDESC=MACX MCR-PTB},{PREVIEW=../../../_pool_/a4/0c/102938_3000_int_04.png},{BAG975=IP20},{AAM479=Local bus},{AAP798=GB 3836.1, GB 3836.3, GB 3836.8},{BAB392=CE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAM479
supported protocol
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAB577
depth
[mm]
AAF040
net weight
[kg]
BAD831
Design of electrical connection
ⁿ/ₐ
BAD304
Bearing track assembly possible
ⁿ/ₐ
BAD574
Potential separation present
ⁿ/ₐ
AAT066
SILcl acc. to EN 62061
ⁿ/ₐ
BAD854
Category safety pursuant to EN 954-1
ⁿ/ₐ
AAC073
Performance level acc. to EN ISO 13849-1
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
AAO502
Number of HW interfaces serial RS485
ⁿ/ₐ
AAM480
transmission standard
ⁿ/ₐ
AAO494
Number of HW interfaces Industrial Ethernet
ⁿ/ₐ
AAO495
Number of HW interfaces parallel
ⁿ/ₐ
AAO496
Number of HW interfaces PROFINET
ⁿ/ₐ
AAO500
Number of HW interfaces serial RS232
ⁿ/ₐ
AAO501
Number of HW interfaces serial RS422
ⁿ/ₐ
AAO503
Number of HW interfaces serial TTY
ⁿ/ₐ
AAO507
Number of HW interfaces, other
ⁿ/ₐ
AAO505
Number of HW interfaces Wireless
ⁿ/ₐ
BAD087
Corresponding operating medium (Ex ia)
ⁿ/ₐ
BAD088
Corresponding operating medium (Ex ib)
ⁿ/ₐ
BAD293
Front installation possible
ⁿ/ₐ
BAD296
Rack-assembly possible
ⁿ/ₐ
BAD347
Field bus connection possible via separate bus couplers
ⁿ/ₐ
BAD669
System components present
ⁿ/ₐ
AAM271
wall mounting/direct mounting possible
ⁿ/ₐ
BAD403
Optical interface present
ⁿ/ₐ
BAD500
Bus diagnosis possible
ⁿ/ₐ
BAD663
suitable as segment module
ⁿ/ₐ
AAB519
distance module present
ⁿ/ₐ
BAH492
Input module present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2865625
2865625
Power and error message m...
Power and fault signaling...
MACX MCR-PTB
IP20
Local bus
GB 3836.1, GB 3836.3, GB ...
CE
17.600
103.564
113.650
0.151
Screw connection
Yes
No
0
Invalid
None
No
0
None
0
0
0
0
0
0
0
0
No
No
No
No
Yes
Yes
No
No
No
Yes
No
No
4046356324618
Power and error message m...
Power and fault signaling...
MACX MCR-PTB
4063151
4046356324618
Phoenix Contact GmbH & Co...
22
1
1
1
1
85437090
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表