您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1104545 - AXL F MA MBUS 1H
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Field bus, decentralized peripheral
Field bus, decentralized peripheral - communications module
Powered by
CAD模型選擇
{phoenix_contact/27/24/26/08/1104545.prj},{NB=1104545},{MANUID=1104545},{BAF016=35},{BAA020=125.894},{BAB577=52.590},{AAF040=0.124},{AAO507=0},{AAO663=4055626970684},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85176200},{AAO676=1104545},{DESCSHORT=Communication module},{DESCLONG=Axioline F, M-Bus master, interface: M-Bus, for the connection of M-Bus devices, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors},{MANUTYPEDESC=AXL F MA MBUS 1H},{PREVIEW=../../../_pool_/2e/11/140620_1000_int_04.png},{INTNO=4055626970684},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAG975=IP20},{AAM479=Axioline F local bus}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAM479
supported protocol
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAB577
depth
[mm]
AAF040
net weight
[kg]
BAD304
Bearing track assembly possible
ⁿ/ₐ
BAD574
Potential separation present
ⁿ/ₐ
BAD854
Category safety pursuant to EN 954-1
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
AAM480
transmission standard
ⁿ/ₐ
AAZ485
Suitability for application
ⁿ/ₐ
AAO507
Number of HW interfaces, other
ⁿ/ₐ
BAD087
Corresponding operating medium (Ex ia)
ⁿ/ₐ
BAD088
Corresponding operating medium (Ex ib)
ⁿ/ₐ
BAD293
Front installation possible
ⁿ/ₐ
BAD296
Rack-assembly possible
ⁿ/ₐ
BAD347
Field bus connection possible via separate bus couplers
ⁿ/ₐ
BAD669
System components present
ⁿ/ₐ
AAB728
IO-link master present
ⁿ/ₐ
AAM271
wall mounting/direct mounting possible
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1104545
1104545
Communication module
Axioline F, M-Bus master,...
AXL F MA MBUS 1H
4055626970684
Phoenix Contact GmbH & Co...
3
IP20
Axioline F local bus
Electrostatic discharge (...
35
125.894
52.590
0.124
Yes
Yes
Invalid
No
NONE
Communication module
0
No
No
No
No
Yes
Yes
No
No
4055626970684
Communication module
Axioline F, M-Bus master,...
AXL F MA MBUS 1H
4063151
1
1
1
1
85176200
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表