您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
2701295 - AXC 1050 XC
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Programmable logic control (SPS)
SPS - basic device
Powered by
CAD模型選擇
{phoenix_contact/27/24/22/07/2701295.prj},{NB=2701295},{MANUID=2701295},{BAA303=3},{AAB909=30},{AAC025=19.200},{BAF016=45},{BAA020=125.893514},{AAF040=0.244},{BAB577=74.00000},{AAT066=0},{AAO502=0},{AAP342=0},{AAO494=2},{AAO495=0},{AAO496=0},{AAO500=0},{AAO501=0},{AAO507=1},{AAO505=0},{AAP341=0},{AAP610=0},{AAP508=0},{AAB446=0.0013},{AAO663=4055626000091},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85371091},{AAO676=2701295},{DESCSHORT=Controller},{DESCLONG=Controller (SPS), Axiocontrol, PROFINET controller, PROFINET device, 2x Ethernet, PC Worx, embOS.},{MANUTYPEDESC=AXC 1050 XC},{PREVIEW=../../../_pool_/b7/90/58125_4000_int_04.png},{BAC078=DC},{AAM480=not relevant},{INTNO=4055626000091}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
AAB909
max. supply voltage with DC
[V]
BAC078
Supply voltage type
ⁿ/ₐ
AAC025
min. supply voltage with DC
[V]
AAM480
transmission standard
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAM479
supported protocol
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAB888
Design
ⁿ/ₐ
BAD304
Bearing track assembly possible
ⁿ/ₐ
AAT066
SILcl acc. to EN 62061
ⁿ/ₐ
BAD854
Category safety pursuant to EN 954-1
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
AAO502
Number of HW interfaces serial RS485
ⁿ/ₐ
AAP342
Number of analog outputs
ⁿ/ₐ
AAO494
Number of HW interfaces Industrial Ethernet
ⁿ/ₐ
AAO495
Number of HW interfaces parallel
ⁿ/ₐ
AAO496
Number of HW interfaces PROFINET
ⁿ/ₐ
AAO500
Number of HW interfaces serial RS232
ⁿ/ₐ
AAO501
Number of HW interfaces serial RS422
ⁿ/ₐ
AAO507
Number of HW interfaces, other
ⁿ/ₐ
AAO505
Number of HW interfaces Wireless
ⁿ/ₐ
AAP341
Number of analog inputs
ⁿ/ₐ
BAD293
Front installation possible
ⁿ/ₐ
BAD296
Rack-assembly possible
ⁿ/ₐ
BAD669
System components present
ⁿ/ₐ
AAM271
wall mounting/direct mounting possible
ⁿ/ₐ
AAP610
Number of outputs, digital
ⁿ/ₐ
AAP508
Number of inputs, digital
ⁿ/ₐ
BAD403
Optical interface present
ⁿ/ₐ
BAD582
Redundancy-compatible present
ⁿ/ₐ
BAE491
Design of storage
ⁿ/ₐ
BAD456
Memory expansion
ⁿ/ₐ
AAF768
web-server present
ⁿ/ₐ
AAB446
Operating time (1K, binary instruction)
[ms]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY811
URI of the product
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2701295
2701295
Controller
Controller (SPS), Axiocon...
AXC 1050 XC
3
30
DC
19.200
not relevant
4055626000091
Phoenix Contact GmbH & Co...
3
PROFINET IO
45
125.893514
0.244
74.00000
modular
Yes
0
Without
No
0
0
2
0
0
0
0
1
0
0
No
No
Yes
No
0
0
No
Yes
NVRAM
Yes
Yes
0.0013
4055626000091
Controller
Axiocontrol for the direc...
AXC 1050 XC
http://www.phoenixcontact...
4063151
1
1
1
1
85371091
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表