1411198 - G-INSEC-PG13,5-S68N-NNES-S
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Connection devices
Screwed cable gland (electr.)
Powered by
CAD模型選擇
{phoenix_contact/27/14/44/32/1411198.prj},{NB=1411198},{MANUID=1411198},{AAF040=0.022},{BAA039=100},{BAA997=6.500},{AAH508=12},{AAH509=6},{AAS487=1},{AAG623=22},{AAG624=22},{AAO663=4046356923293},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=74198090},{AAO676=1411198},{DESCSHORT=Cable gland},{DESCLONG=Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 6 mm ... 12 mm, shielding: yes, connecting thread: Pg13.5, color: silver, with O-ring},{MANUTYPEDESC=G-INSEC-PG13,5-S68N-NNES-S},{PREVIEW=../../../_pool_/26/19/64794_2000_int_04.png},{BAA351=Brass},{AAC108=IP68},{BAD656=No},{BAB664=Polyamide (PA)},{AAS460=Pg13,5},{AAH500=No},{AAS485=No},{AAS484=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
AAF040
net weight
[kg]
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAS460
Size of connection thread
ⁿ/ₐ
BAA997
Thread length
[mm]
AAH500
glass-fiber reinforced
ⁿ/ₐ
AAH508
max. sealing range
[mm]
AAH509
min. sealing range
[mm]
AAS485
Counter nut present
ⁿ/ₐ
AAS484
Bend protection present
ⁿ/ₐ
AAS481
Thread type of the cable gland
ⁿ/ₐ
AAS487
Number of cable feed-throughs
ⁿ/ₐ
AAQ204
Sealing type
ⁿ/ₐ
AAG623
wrench width 1
[mm]
AAG624
wrench width 2
[mm]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1411198
1411198
Cable gland
Cable gland, material for...
G-INSEC-PG13,5-S68N-NNES-...
Brass
0.022
IP68
No
Polyamide (PA)
100
Pg13,5
6.500
No
12
6
No
No
PG
1
Single-orifice seal
22
22
4046356923293
Cable gland
Cable gland, material for...
G-INSEC-PG13,5-S68N-NNES-...
4063151
4046356923293
Phoenix Contact GmbH & Co...
3
1
1
5
5
74198090
TR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表