您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1209868 - SHN 8
PHOENIX CONTACT
Plant equipment, tool
Hand tool
Box tool
Box wrench
Powered by
CAD模型選擇
{phoenix_contact/21/04/02/06/1209868.prj},{NB=1209868},{MANUID=1209868},{AAC895=37},{BAA018=185},{BAB576=0.100},{AAO868=8},{BAA845=80},{AAO663=4046356178716},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=82054000},{AAO676=1209868},{DESCSHORT=Tool},{DESCLONG=Tool},{MANUTYPEDESC=SHN 8},{PREVIEW=../../../_pool_/94/85/35903_3000_int_04.png},{INTNO=4046356178716},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAB664=alloyed tool steel},{BAE401=},{BAB521=without requirement},{AAG615=No},{AAL535=No},{AAM090=Yes},{BAA558=No explosion protection},{AAW338=Tool},{AAU734=Socket wrench, wrench size 8 mm},{AAO057=SHN 8},{COO=CZ},{DEEPLINK=Deeplink},{AAO682=SHN 8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC895
diameter
[mm]
BAA018
length
[mm]
BAB664
material
ⁿ/ₐ
BAE401
Delivery conditions
ⁿ/ₐ
BAB521
Designation
ⁿ/ₐ
BAB576
weight of item
[kg]
AAO868
Key width
ⁿ/ₐ
AAG615
VDE tested
ⁿ/ₐ
AAL535
flexible shaft present
ⁿ/ₐ
AAM090
isolation protection (1000 V) present
ⁿ/ₐ
BAA558
quality characteristic record of ingoing material
ⁿ/ₐ
BAA845
length of shaft
[mm]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1209868
1209868
Tool
Tool
SHN 8
4046356178716
Phoenix Contact GmbH & Co...
3
37
185
alloyed tool steel
without requirement
0.100
8
No
No
Yes
No explosion protection
80
4046356178716
Tool
Socket wrench, wrench siz...
SHN 8
4063151
1
1
10
10
82054000
CZ
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表