Nederlands
English
QA認證資訊
目錄: PHILIPP
Created: 02.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PHILIPP
84VS - Connecting Rail - Width 50 mm
PHILIPP
Connection Technology
Connection Rail
Width 50 mm
Powered by
CAD模型選擇
{philipp/connection_technology/connection_rail/connecting_rail_width_50/connecting_rail_width_50.prj},{NB=84VS400802_connection_rail_50},{CNSORDERNO=84VS400802},{LN=2},{SL=80},{H=40},{L=1250},{B1=50},{B2=50},{B3=60},{L1=190},{CNSMASSEXACT=0.85},{VER=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
LN
Number of loops
ⁿ/ₐ
SL
Length
[mm]
H
Height
[mm]
L
Length
[mm]
B1
Width
[mm]
B2
Width
[mm]
B3
Width
[mm]
L1
Length
[mm]
CNSMASSEXACT
Weight
[kg/Stck.]
84VS200802
84VS200802
2
80
20
1250
50
50
60
190
0.80
84VS200803
84VS200803
3
80
20
1250
50
50
60
190
0.90
84VS200805
84VS200805
5
80
20
1250
50
50
60
190
1.10
84VS201002
84VS201002
2
100
20
1250
50
50
60
190
0.80
84VS201003
84VS201003
3
100
20
1250
50
50
60
190
0.90
84VS201005
84VS201005
5
100
20
1250
50
50
60
190
1.10
84VS201202
84VS201202
2
120
20
1250
50
50
60
190
0.80
84VS201203
84VS201203
3
120
20
1250
50
50
60
190
0.90
84VS201205
84VS201205
5
120
20
1250
50
50
60
190
1.10
84VS400802
84VS400802
2
80
40
1250
50
50
60
190
0.85
84VS400803
84VS400803
3
80
40
1250
50
50
60
190
0.95
84VS400805
84VS400805
5
80
40
1250
50
50
60
190
1.20
84VS401002
84VS401002
2
100
40
1250
50
50
60
190
0.85
84VS401003
84VS401003
3
100
40
1250
50
50
60
190
0.95
84VS401005
84VS401005
5
100
40
1250
50
50
60
190
1.20
84VS401202
84VS401202
2
120
40
1250
50
50
60
190
0.85
84VS401203
84VS401203
3
120
40
1250
50
50
60
190
0.95
84VS401205
84VS401205
5
120
40
1250
50
50
60
190
1.20
84VS701002
84VS701002
2
100
70
1250
70
50
80
190
1.70
84VS701003
84VS701003
3
100
70
1250
70
50
80
190
1.80
84VS701005
84VS701005
5
100
70
1250
70
50
80
190
2.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表