目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
Bends - Coupling Plate
Pflitsch
Wire-tray Trunking
Wire-tray shaped parts
Powered by
CAD模型選擇
{pflitsch/8_gitter_kanal_sys/2_gitter_formteile/gk_l_x2.prj},{NB=PFLITSCH GKX 320 x 60 S(30200)},{NENN=320x60},{ARTNR1=GKX 320 x 60},{W=30},{A=320},{B=60},{D1=5},{D2=5},{L=200},{OBERFLAECHE=S},{GEWICHT=5.470},{VE=1},{VERS=1},{C=490.600},{CC=486.500},{XC=0.000},{INFO=vereinfachte Darstellung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
NENN
Nominal dimensions
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
A
Length
[mm]
B
Height
[mm]
D1
Length
[mm]
D2
Length
[mm]
GEWICHT
Weight
[kg]
VE
Package unit
ⁿ/ₐ
INFO
Important Note
ⁿ/ₐ
PFLITSCH GKX 53 x 46 S(3...
53x46
GKX 53 x 46 S
53
46
4
4
1.760
1
simplified illustration
PFLITSCH GKX 60 x 60 S(3...
60x60
GKX 60 x 60 S
60
60
4
4
1.870
1
simplified illustration
PFLITSCH GKX 75 x 55 S(3...
75x55
GKX 75 x 55 S
75
55
4
4
1.880
1
simplified illustration
PFLITSCH GKX 75/5 x 55 S...
75/5x55
GKX 75/5 x 55 S
75
55
5
5
2.940
1
simplified illustration
PFLITSCH GKX 120 x 60 S(...
120x60
GKX 120 x 60 S
120
60
5
5
3.160
1
simplified illustration
PFLITSCH GKX 220 x 60 S(...
220x60
GKX 220 x 60 S
220
60
5
5
4.280
1
simplified illustration
PFLITSCH GKX 320 x 60 S(...
320x60
GKX 320 x 60 S
320
60
5
5
5.470
1
simplified illustration
PFLITSCH GK L X2 420 x 60...
420x60
GK L X2 420 x 60 S
420
60
6
5
1
simplified illustration
PFLITSCH GKX 120 x 110 S...
120x110
GKX 120 x 110 S
120
110
5
5
4.280
1
simplified illustration
PFLITSCH GKX 220 x 110 S...
220x110
GKX 220 x 110 S
220
110
5
5
1
simplified illustration
PFLITSCH GKX 320 x 110 S...
320x110
GKX 320 x 110 S
320
110
5
5
1
simplified illustration
PFLITSCH GK L X2 420 x 11...
420x110
GK L X2 420 x 110 S
420
110
6
5
1
simplified illustration
PFLITSCH GK L X2 520 x 11...
520x110
GK L X2 520 x 110 S
520
110
6
5
1
simplified illustration
PFLITSCH GK L X2 620 x 11...
620x110
GK L X2 620 x 110 S
620
110
6
5
1
simplified illustration
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表