目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UNI Dicht-Cable Gland EMC brass - metric explosion protection
Pflitsch
Cable Gland
UNI Dicht EMV
U40 UNI EMV DICHT
Powered by
CAD模型選擇
{pflitsch/1_kabelv/uni_emv/u40/u40_metrisch_ex_uni_emv.prj},{NB=PFLITSCH 225281607ex},{A1=M25x1.5},{A2=M28},{ANENN1=25.000},{P1=1.500},{P2=3.000},{ANENN2=28.000},{D=11},{WERKSTOFF=Messing, vernickelt},{ARTNR=225281607ex},{DICHTEINSATZ=TPE-V},{INFO=INFO PDF},{DICHTMAX=16.5},{DICHTMIN=14.0},{E1=16.0},{E2=13.0},{C=32},{SW=30x33.5},{SWS=30},{SWE=33.500},{VE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
A1
Connecting thread
ⁿ/ₐ
A2
Connecting thread
ⁿ/ₐ
D
Connecting thread lenght
[mm]
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
DICHTEINSATZ
Material of sealing inserts
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
E1
Screen-Ø max. ØE1
[mm]
E2
Conus-Ø min. ØE2
[mm]
C
Build height
[mm]
SW
Key wideness
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH 216220700ex
M16x1.5
M22
10
Brass gland
216220700ex
TPE-V
6.5 - 4
5.5
3.3
31
24x26.7
50
PFLITSCH 216220901ex
M16x1.5
M22
10
Brass gland
216220901ex
TPE-V
9 - 6.5
9.0
6.0
31
24x26.7
50
PFLITSCH 216221102ex
M16x1.5
M22
10
Brass gland
216221102ex
TPE-V
11 - 8
10.0
7.0
31
24x26.7
50
PFLITSCH 220220700ex
M20x1.5
M22
10
Brass gland
220220700ex
TPE-V
6.5 - 4
5.5
3.3
31
24x26.7
50
PFLITSCH 220220901ex
M20x1.5
M22
10
Brass gland
220220901ex
TPE-V
9 - 6.5
9.0
6.0
31
24x26.7
50
PFLITSCH 220221102ex
M20x1.5
M22
10
Brass gland
220221102ex
TPE-V
11 - 8
10.0
7.0
31
24x26.7
50
PFLITSCH 225280903ex
M25x1.5
M28
11
Brass gland
225280903ex
TPE-V
9.5 - 6.5
9.0
6.0
32
30x33.5
25
PFLITSCH 225281104ex
M25x1.5
M28
11
Brass gland
225281104ex
TPE-V
11 - 8
10.0
7.0
32
30x33.5
25
PFLITSCH 225281205ex
M25x1.5
M28
11
Brass gland
225281205ex
TPE-V
11.5 - 10
11.0
8.0
32
30x33.5
25
PFLITSCH 225281406ex
M25x1.5
M28
11
Brass gland
225281406ex
TPE-V
14 - 10
13.5
10.5
32
30x33.5
25
PFLITSCH 225281607ex
M25x1.5
M28
11
Brass gland
225281607ex
TPE-V
16.5 - 14
16.0
13.0
32
30x33.5
25
PFLITSCH 225281808ex
M25x1.5
M28
11
Brass gland
225281808ex
TPE-V
18 - 14
17.5
14.5
32
30x33.5
25
PFLITSCH 225321809ex
M25x1.5
M32
12
Brass gland
225321809ex
TPE-V
18 - 14
17.5
15.7
34
35x38.5
25
PFLITSCH 225322010ex
M25x1.5
M32
12
Brass gland
225322010ex
TPE-V
20 - 17
19.5
17.7
34
35x38.5
25
PFLITSCH 232382211ex
M32x1.5
M38
13
Brass gland
232382211ex
TPE-V
22 - 19
21.5
19.7
39
40x43.5
10
PFLITSCH 232382312ex
M32x1.5
M38
13
Brass gland
232382312ex
TPE-V
23 - 19
23.5
21.7
39
40x43.5
10
PFLITSCH 232382613ex
M32x1.5
M38
13
Brass gland
232382613ex
TPE-V
26 - 22
25.5
23.7
39
40x43.5
10
PFLITSCH 240483014ex
M40x1.5
M48
14
Brass gland
240483014ex
TPE-V
29 - 25
28.5
26.7
45
50x54
5
PFLITSCH 240483215ex
M40x1.5
M48
14
Brass gland
240483215ex
TPE-V
32 - 29
31.5
29.7
45
50x54
5
PFLITSCH 250583716ex
M50x1.5
M58
15
Brass gland
250583716ex
TPE-V
37 - 32
36.5
34.7
50
60x66
5
PFLITSCH 250584117ex
M50x1.5
M58
15
Brass gland
250584117ex
TPE-V
41 - 37
40.5
38.7
50
60x66
5
PFLITSCH 263754518ex
M63x1.5
M75
16
Brass gland
263754518ex
TPE-V
45 - 40
45.5
43.7
58
81x87
1
PFLITSCH 263755119ex
M63x1.5
M75
16
Brass gland
263755119ex
TPE-V
51 - 45
50.5
48.7
58
81x87
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表